https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Standard Software Support Agreements

DXc Spare Language Text Insert Pack

A replacement text inserts pack includes all text inserts/slide-in labels including both blank and numbered labels for Zone LEDs.

The Morley-IAS by Honeywell DX Connexion is a compact, high performance, feature rich, economical fire alarm control panel designed to help both the installer and the end user in the protection of small to medium sized buildings.

The DX Connexion connects the traditional Morley-IAS qualities of reliability, flexibility and value with advanced features and intuitive functionality. The most powerful and flexible fire alarm control panel in its class. Simply fix the control panel to the wall, connect the field wiring, power up and in as few as five button presses you can have a compliant, working fire alarm system. The panel’s large graphical display provides a clear menu structure making the whole initial set-up process quick, clear and intuitive.

A replacement text inserts pack includes all text inserts/slide-in labels including both blank and numbered labels for Zone LEDs. Pack also includes the User Reference Guide and the Quick Start Manual.

Features & Benefits:
  • Blank and numbered labels for Zone LEDs
  • Include reference Guide and the Quick Start Manual.
Certifications:
  • REF: M103-DXcComponents(0916)
Image
SKU
Description
alt
795-108-003
DXc Spare Language Text Inserts Pack, Region 3