Camera Lenses
Day/night varifocal lenses deliver clear, sharp, color images in daylight and utilize near infrared illumination to provide black and white images during the night.
HDZ302D protective smoke bubbles are designed for use with the HDZ302D and HDZ302DIN-C1/S1. They add a protective layer with a smoke-colored finish.
Smoked bubbles for fix lens Cameras are designed for use with the fixed lens security cameras. They add a protective layer with a smoke-colored finish.
The equIP® camera 4, 6, and 12 MP zoom lenses can be used to install the equIP line of IP cameras to a variety of surveillance environments to cover a number of distances at high resolution.
Start your search with category name, product name, part number, etc.