Camera Lenses
Day/Night Varifocal Lens
Day/night varifocal lenses deliver clear, sharp, color images in daylight and utilize near infrared illumination to provide black and white images during the night.
Day/Night varifocal lenses deliver clear, sharp, color images in daylight and utilize near infrared illumination to provide black and white images during the night. These lenses provide lighting corrections through a combination of proprietary optical design and aspherical elements, allowing superior wide aperture performance in low light.
Features & Benefits:- Quick and accurate adjustments to the field of view and focus
- Compact
- Lightweight
Others
- Lens Mount
- CS Mount
- Vertical Angle of View - Telescopic
- 1/3 inch
- Maximum Focal Length
- 50 millimetre
- Horizontal Angle of View - Telescopic
- 1/3 inch
- Minimum Focal Length
- 5 millimetre
- Vertical Angle of View - Wide
- 1/3 inch
Others
- Lens Mount
- CS Mount
- Vertical Angle of View - Telescopic
- 1/3 inch
- Maximum Focal Length
- 50 millimetre
- Horizontal Angle of View - Telescopic
- 1/3 inch
- Minimum Focal Length
- 5 millimetre
- Vertical Angle of View - Wide
- 1/3 inch
- Lens Mount : CS Mount
- Vertical Angle of View - Telescopic : 1/3 inch
- Maximum Focal Length : 50 millimetre
- Horizontal Angle of View - Telescopic : 1/3 inch
- Minimum Focal Length : 5 millimetre
- Vertical Angle of View - Wide : 1/3 inch
Image
SKU
Description
HLD5V50DNL
Lens, 1/3in, 5 to 50mm F/1.6 Aspherical Varifocal