https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

960H System Series Indoor Dome Camera

960H System Series indoor dome cameras provide a wide range of high-quality, feature-rich video surveillance options for indoor and low-light applications.

960H System Series indoor dome cameras provide a wide range of high-quality, feature-rich video surveillance options for indoor and low-light applications. These cameras offer superb picture quality, true color reproduction, and enhanced low-light performance, making them the ideal solution for a range of indoor surveillance applications including banks, casinos, hospitals, schools, retail stores, and government and commercial buildings. 960H System Series indoor dome cameras have a compact design for fast, easy installation and they can convert to a surface or flush mount for direct installation to a ceiling or wall. The flush mount has a “push-and-turn” tab to eliminate a need for additional mounting hardware. Optional wall or pendant mounts are also available.

Features & Benefits:
  • 1/3-inch 1.3 MP CMOS image sensor
  • Ultra high-resolution image (800 TVL)
  • 2.8 to 12 mm varifocal auto iris (VFAI) lens
  • Vivid color pictures by day and clear black-and-white pictures at night
  • Excellent low-light performance (0.14 lux color)
  • Ultra wide dynamic range (WDR) 120 dB maximum
  • 3D digital noise reduction
  • Backlight compensation and highlight masking
  • 3-axis rotation for precise camera positioning
  • Second video output and onboard OSD controller for on-site adjustments
Certifications:
  • Emissions: FCC, Part 15B, Class B 

Others

  • Day/Night Mode
    • Yes
  • Image Sensor Format
    • 1/3 CMOS inch
  • Minimum Color Illumination
    • 0.14 lx Color
  • Wide Dynamic Range
    • 120 dB
  • Input Voltage
    • 12 voltage direct current

Others

  • Day/Night Mode
    • Yes
  • Image Sensor Format
    • 1/3 CMOS inch
  • Minimum Color Illumination
    • 0.14 lx Color
  • Wide Dynamic Range
    • 120 dB
  • Input Voltage
    • 12 voltage direct current
  • Day/Night Mode : Yes
  • Image Sensor Format : 1/3 CMOS inch
  • Minimum Color Illumination : 0.14 lx Color
  • Wide Dynamic Range : 120 dB
  • Input Voltage : 12 voltage direct current
Image
SKU
Description
alt
HD3UH-R
Ultra Indoor Mini Dome Camera, WDR 120dB, 1/3in CMOS, 2.8 to 12mm VFAI, TDN, 12V DC/24V AC, NTSC, Replacement