Surveillance Cameras
equIP® H3D Series S Indoor Mini Dome IP Camera
The equIP® H3D Series S indoor mini dome IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.
The equIP® H3D Series S indoor mini dome IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (Profile S) compliance ensures hassle-free, flexible system integration. In addition, these cameras offer a P-iris setting keeping both close and distant objects in the scene in focus simultaneously, even in changing lighting conditions.
The cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, a network failure and/or tampering. The automated responses include sending a notification through email, FTP and/or HTTP; uploading still images at the time of the event through email and/or FTP; recording a video clip of the event to a configured Micro SDHC memory card or network attached storage device; and enabling a visual or auditory notification (for example, a flashing light, bell, or siren). The H3D Series S cameras are perfect for applications that require excellent picture quality at minimal bandwidth. They can be retrofitted on many existing DVR/NVR installations without requiring additional storage.
Features & Benefits:- Up to 25 fps (30 fps for NTSC) progressive scan
- True day and night (TDN), 3 to 9 mm (F1.2) MFZ lens with removable IR-cut filter; H3D5 lens is 5 to 9 mm (F1.5) when set to 5 MP resolution
- IR cameras feature 24 LEDs, providing up to 50 ft (15 m) of illumination depending on scene reflectance
- Camera tamper detection and video motion detection
- Supports both dynamic and static IP addresses and APIPA
- Up to 8× digital zoom
- Date and time stamp embedded in video stream
- Configurable user privileges for simple viewing or administrator control and setup of functions
- Input (×1) and output (×1) alarm contacts
- Bi-directional audio communication
- Emissions: FCC, CE (EN 55022)
- Immunity: CE (EN 50130-4)
- Safety: CE (EN 60950-1) North America UL Listed to UL/CSA 60950-1
Others
- Day/Night Mode
- Yes
- Storage Capacity
- 32 GB
Others
- Day/Night Mode
- Yes
- Storage Capacity
- 32 GB
- Day/Night Mode : Yes
- Storage Capacity : 32 GB