https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Surveillance Cameras

equIP® HCD Series S Indoor Box IP Camera

The equIP® HCD Series S indoor box IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (Profile S) compliance ensures hassle-free, flexible system integration.

The equIP® HCD Series S indoor box IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (Profile S) compliance ensures hassle-free, flexible system integration. These cameras are perfect for installations that require excellent picture quality at minimal bandwidth. With at least three times the resolution of standard analog cameras, yet with similar bandwidth requirements, the HCD network cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage.

Features & Benefits:
  • Quad stream compression (H.264-1+H.264-2+H.264-3+H.264-4/MJPEG); configure a resolution and frame rate for each selected H.264 stream
  • Highly efficient H.264 video compression
  • Three digital noise reduction (DNR) and proprietary smart picture quality (SPQ) provide significant storage savings without sacrificing image quality in low light
  • CMOS progressive scan imager ensures accurate color rendition through a wide variety of lighting conditions
  • Up to 32 GB Micro SDHC (class 10) support (card not included)
  • Conceal up to five areas of a scene from viewing and recording
  • Built-in PoE eliminates separate power supply and associated wiring; 12V DC or 24V AC inputs where PoE power is unavailable
  • Remote configuration and firmware updating through Honeywell Viewer web client or from an NVR/DVR; password-protected access to the camera’s video and network setup
  • Export/import of configuration facilitates quick roll out of multiple cameras
Certifications:
  • Emissions: FCC Part 15B, CE (EN 55022)
  • Immunity: CE (EN 50130-4)
  • Safety: CE (EN 60950-1) North America UL Listed to UL/CSA 60950-1

Others

  • Maximum Frame Rate
    • Up to 15 fps
  • Video Streams
    • Quad Streaming: H.264 (x3) and H.264/MJPEG
  • Digital Zoom
    • Up to x8 digital
  • Gains Control
    • Selectable (10-40 dB)
    • Off
    • On
  • Minimum Color Illumination
    • 0.3 lx Color
  • Maximum Storage Temperature
    • 70 degree Celsius
  • White Balance
    • Manual/AWB/ATW
  • Minimum B/W Illumination
    • 0.01 lx B/W @ 50 IRE, F1.2
  • Minimum Storage Temperature
    • -20 degree Celsius
  • Signal to Noise Ratio
    • 50 dB or more
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Compatible Environments
    • Indoor
  • Wide Dynamic Range
    • 69 dB
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-condensing) percentage relative humidity
  • Storage Capacity
    • 32 GB
  • Supported Web Browsers
    • Internet Explorer 6.0 or later (32-bit)
    • Mozilla Firefox
    • orApple Safar
    • Google Chrome
  • Minimum Electronic Shutter Speed
    • 1 second (time unit)
  • Communication Protocols
    • IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP,HTTPS, ICMP, FTP, SMTP, DHCP,PPPoE, UPnP, IGMP, SNMP, QoS,SSL, DDNS, NTP
  • Image Sensor Format
    • 1/3 Progressive CMOS inch
  • Maximum Electronic Shutter Speed
    • 1/10000 second (time unit)
  • Input Voltage
    • 12 voltage direct current
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 4 watt
  • Supported OS
    • Windows Vista
    • Windows XP
    • orWindows 7

Others

  • Maximum Frame Rate
    • Up to 15 fps
  • Video Streams
    • Quad Streaming: H.264 (x3) and H.264/MJPEG
  • Digital Zoom
    • Up to x8 digital
  • Gains Control
    • Selectable (10-40 dB)
    • Off
    • On
  • Minimum Color Illumination
    • 0.3 lx Color
  • Maximum Storage Temperature
    • 70 degree Celsius
  • White Balance
    • Manual/AWB/ATW
  • Minimum B/W Illumination
    • 0.01 lx B/W @ 50 IRE, F1.2
  • Minimum Storage Temperature
    • -20 degree Celsius
  • Signal to Noise Ratio
    • 50 dB or more
  • Minimum Operating Ambient Temperature
    • -10 degree Celsius
  • Compatible Environments
    • Indoor
  • Wide Dynamic Range
    • 69 dB
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-condensing) percentage relative humidity
  • Storage Capacity
    • 32 GB
  • Supported Web Browsers
    • Internet Explorer 6.0 or later (32-bit)
    • Mozilla Firefox
    • orApple Safar
    • Google Chrome
  • Minimum Electronic Shutter Speed
    • 1 second (time unit)
  • Communication Protocols
    • IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP,HTTPS, ICMP, FTP, SMTP, DHCP,PPPoE, UPnP, IGMP, SNMP, QoS,SSL, DDNS, NTP
  • Image Sensor Format
    • 1/3 Progressive CMOS inch
  • Maximum Electronic Shutter Speed
    • 1/10000 second (time unit)
  • Input Voltage
    • 12 voltage direct current
  • Maximum Operating Ambient Temperature
    • 50 degree Celsius
  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 4 watt
  • Supported OS
    • Windows Vista
    • Windows XP
    • orWindows 7
  • Maximum Frame Rate : Up to 15 fps
  • Video Streams : Quad Streaming: H.264 (x3) and H.264/MJPEG
  • Digital Zoom : Up to x8 digital
  • Gains Control : Selectable (10-40 dB)|Off|On
  • Minimum Color Illumination : 0.3 lx Color
  • Maximum Storage Temperature : 70 degree Celsius
  • White Balance : Manual/AWB/ATW
  • Minimum B/W Illumination : 0.01 lx B/W @ 50 IRE, F1.2
  • Minimum Storage Temperature : -20 degree Celsius
  • Signal to Noise Ratio : 50 dB or more
  • Minimum Operating Ambient Temperature : -10 degree Celsius
  • Compatible Environments : Indoor
  • Wide Dynamic Range : 69 dB
  • Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-condensing) percentage relative humidity
  • Storage Capacity : 32 GB
  • Supported Web Browsers : Internet Explorer 6.0 or later (32-bit)|Mozilla Firefox|orApple Safar|Google Chrome
  • Minimum Electronic Shutter Speed : 1 second (time unit)
  • Communication Protocols : IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP,HTTPS, ICMP, FTP, SMTP, DHCP,PPPoE, UPnP, IGMP, SNMP, QoS,SSL, DDNS, NTP
  • Image Sensor Format : 1/3 Progressive CMOS inch
  • Maximum Electronic Shutter Speed : 1/10000 second (time unit)
  • Input Voltage : 12 voltage direct current
  • Maximum Operating Ambient Temperature : 50 degree Celsius
  • Day/Night Mode : Yes
  • Maximum Power Consumption : 4 watt
  • Supported OS : Windows Vista|Windows XP|orWindows 7
Image
SKU
Description
alt
HCD3S2
3MP Indoor Box IP Camera, TDN, H.264