Surveillance Cameras
equIP® Network Dome Camera
The equIP® network dome cameras offer outstanding picture clarity, hassle‑free flexible system integration, and secure data transmission.
The equIP® network dome cameras are taking quality and reliability to the next level. These cameras are true day and night (TDN) and ultra low-light offering outstanding picture clarity, hassle‑free flexible system integration, and secure data transmission — and they look great, too. The low-light technology is able to capture high quality color images in low light environments.
These fully featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering two different lens options, these cameras are suited for a wide range of applications. The cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage.
Features & Benefits:- Full HD 20 fps image with a 1/3 inch 4 MP sensor
- True wide dynamic range up to 120 dB ensures glare-free images
- TDN provides vivid color images by day and clear black and white images at night with ICR
- IR LEDs provide up to 150 ft (50 m) of illumination in dimly lit or night time scenes (depending on scene reflectance)
- Smart IR technology provides even distribution of IR
- Security features include individual signed certificates and data encryption
- Built-in power over ethernet (PoE) eliminates separate power supply and associated wiring; 24V AC/12V DC inputs where PoE power is unavailable
- Remote configuration, motorized zoom adjustments, and auto focus through web client or from the NVR
- Included accessories are a security screw driver, 4S mount adapter, rubber gasket, and conduit adapter (varies by region)
- Supports up to 128 GB microSDHC (class 10) card for local video storage when network is interrupted (card not included)
- Emissions: FCC Part 15 CE (EN 55032); Complies with RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- North America Safety: UL Listed to UL/CSA 60950-1, CE (EN 60950-1); UL Listed to UL/CSA 60950-22, CE (EN 60950-22)
- RoHS: EN 50581
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Image Sensor Format
- 1/3 inch
- Minimum Color Illumination
- 0.01 lux
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Day/Night Mode
- Yes
- Number of IR LEDs
- 3
- Signal to Noise Ratio
- 50 dB
- Camera Type
- IP
- Number of Privacy Masking Areas
- 4
- Wide Dynamic Range
- 120 dB
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Image Sensor Format
- 1/3 inch
- Minimum Color Illumination
- 0.01 lux
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Day/Night Mode
- Yes
- Number of IR LEDs
- 3
- Signal to Noise Ratio
- 50 dB
- Camera Type
- IP
- Number of Privacy Masking Areas
- 4
- Wide Dynamic Range
- 120 dB
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : MFZ
- Detection Sensor Type : Infrared
- Gains Control : Auto|Manual
- Image Sensor Format : 1/3 inch
- Minimum Color Illumination : 0.01 lux
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Power Supply : PoE
- Day/Night Mode : Yes
- Number of IR LEDs : 3
- Signal to Noise Ratio : 50 dB
- Camera Type : IP
- Number of Privacy Masking Areas : 4
- Wide Dynamic Range : 120 dB