Surveillance Cameras
equIP® Series Corrosion-Proof IP Camera
The equIP® Series corrosion-proof IP cameras are designed for use in highly corrosive environments. The network cameras feature an AISI 316L stainless steel housing to provide maximum protection against deterioration.
The equIP® Series corrosion-proof IP cameras are designed for use in highly corrosive environments. The network cameras feature an AISI 316L stainless steel housing to provide maximum protection against deterioration. The camera provides extremely crisp video with up to two million effective pixels and 30x optical zoom for continuous surveillance. These cameras are ideally suited for industrial chemical, petrochemical, marine, naval, and offshore platforms.
Features & Benefits:- 1/2.8-inch progressive scan imager
- 4.5 to 135 mm, F1.6 to F1.4, 30x optical zoom lens
- True day and night (TDN) IR-cut filter and true wide dynamic range (WDR) up to 120 dB
- Ultra low-light performance down to 0.0005 lux B/W
- Multiple, selectable compression formats (H.265,H.264, and MJPEG)
- Up to 50/60 fps primary stream and up to 25/30 fps secondary stream; triple stream support
- Built-in analytics including face detection and intrusion tracing; built-in cybersecurity hardware chipset
- Global language support for web GUI and online help
- ONVIF® Profile S
- IP66 and IP68 weatherproof rating
- Emissions: EN 55032; EN 61000-6-4
- Immunity: EN 50130-4
- Safety: EN60950-1; EN60950-22
- RoHS: EN 50581
Others
- Defog Settings
- On
- Off
- Digital Zoom
- 16x
- Languages
- German
- Korean
- Russian
- Czech
- Arabic
- Turkish
- Polish
- Italian
- Japanese
- Simplified Chinese
- Portuguese
- French
- Dutch
- Spanish
- Security
- HTTPS
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- 55 dB
- Compatible Environments
- Outdoor
- Indoor
- Focus Mode
- Auto
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Alarm Connector Type
- RS485
- Network Connector Type
- RJ45
- Lens Type
- MFZ
- CODEC
- H.265
- MJPEG
- Image Sensor Format
- 1/2.8 inch
- Maximum Focal Length
- 135 millimetre
- Input Voltage
- 24 voltage alternating current
- Day/Night Mode
- Yes
- Video Analytics
- IntrusionTrace
- Number of Alarm Inputs
- 1
- Number of Privacy Masking Areas
- 24
- Supported OS
- Windows 7 64-Bit
- Face Detection
- Yes
- Minimum Color Illumination
- 0.005 lux
- Cold Start Temperature
- -20 degree Celsius
- White Balance
- Auto
- Manual
- Outdoor
- Maximum Field of View
- 62.35° (H) x 37.87° (V)
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Minimum Field of View
- 2.53° (H) x 1.79° (V)
- Power Connector Type
- 3-Pin
- Wide Dynamic Range
- 120 dB
- Horizontal Angle of View
- 62.35 - 2.53 degree
- Vertical Angle of View
- 37.87 - 1.79 degree
- Minimum Focal Length
- 4.5 millimetre
- Electronic Image Stabilization
- On
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Communication Protocols
- RJ45
- Minimum Aperature
- F1.6
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Backlight Compensation Type
- WDR
- HLC
- Maximum Power Consumption
- 42 watt
- Camera Type
- IP
- Alarm & Event Types
- Motion Detection
- Intrusion
- Video Tampering
- IP Address Conflict
- Optical Zoom
- 30x
- Maximum Aperature
- F4.4
Others
- Defog Settings
- On
- Off
- Digital Zoom
- 16x
- Languages
- German
- Korean
- Russian
- Czech
- Arabic
- Turkish
- Polish
- Italian
- Japanese
- Simplified Chinese
- Portuguese
- French
- Dutch
- Spanish
- Security
- HTTPS
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- 55 dB
- Compatible Environments
- Outdoor
- Indoor
- Focus Mode
- Auto
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 10 Percentage
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Alarm Connector Type
- RS485
- Network Connector Type
- RJ45
- Lens Type
- MFZ
- CODEC
- H.265
- MJPEG
- Image Sensor Format
- 1/2.8 inch
- Maximum Focal Length
- 135 millimetre
- Input Voltage
- 24 voltage alternating current
- Day/Night Mode
- Yes
- Video Analytics
- IntrusionTrace
- Number of Alarm Inputs
- 1
- Number of Privacy Masking Areas
- 24
- Supported OS
- Windows 7 64-Bit
- Face Detection
- Yes
- Minimum Color Illumination
- 0.005 lux
- Cold Start Temperature
- -20 degree Celsius
- White Balance
- Auto
- Manual
- Outdoor
- Maximum Field of View
- 62.35° (H) x 37.87° (V)
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Minimum Field of View
- 2.53° (H) x 1.79° (V)
- Power Connector Type
- 3-Pin
- Wide Dynamic Range
- 120 dB
- Horizontal Angle of View
- 62.35 - 2.53 degree
- Vertical Angle of View
- 37.87 - 1.79 degree
- Minimum Focal Length
- 4.5 millimetre
- Electronic Image Stabilization
- On
- Minimum Electronic Shutter Speed
- 1/1 second (time unit)
- Communication Protocols
- RJ45
- Minimum Aperature
- F1.6
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Backlight Compensation Type
- WDR
- HLC
- Maximum Power Consumption
- 42 watt
- Camera Type
- IP
- Alarm & Event Types
- Motion Detection
- Intrusion
- Video Tampering
- IP Address Conflict
- Optical Zoom
- 30x
- Maximum Aperature
- F4.4
- Defog Settings : On|Off
- Digital Zoom : 16x
- Languages : German|Korean|Russian|Czech|Arabic|Turkish|Polish|Italian|Japanese|Simplified Chinese|Portuguese|French|Dutch|Spanish
- Security : HTTPS
- Number of Alarm Outputs : 1
- Signal to Noise Ratio : 55 dB
- Compatible Environments : Outdoor|Indoor
- Focus Mode : Auto
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 10 Percentage
- Supported Web Browsers : Internet Explorer (11.0+)|Firefox
- Alarm Connector Type : RS485
- Network Connector Type : RJ45
- Lens Type : MFZ
- CODEC : H.265|MJPEG
- Image Sensor Format : 1/2.8 inch
- Maximum Focal Length : 135 millimetre
- Input Voltage : 24 voltage alternating current
- Day/Night Mode : Yes
- Video Analytics : IntrusionTrace
- Number of Alarm Inputs : 1
- Number of Privacy Masking Areas : 24
- Supported OS : Windows 7 64-Bit
- Face Detection : Yes
- Minimum Color Illumination : 0.005 lux
- Cold Start Temperature : -20 degree Celsius
- White Balance : Auto|Manual|Outdoor
- Maximum Field of View : 62.35° (H) x 37.87° (V)
- Minimum B/W Illumination : 0 lux
- Infrared Cut Filter : Auto (ICR)
- Minimum Field of View : 2.53° (H) x 1.79° (V)
- Power Connector Type : 3-Pin
- Wide Dynamic Range : 120 dB
- Horizontal Angle of View : 62.35 - 2.53 degree
- Vertical Angle of View : 37.87 - 1.79 degree
- Minimum Focal Length : 4.5 millimetre
- Electronic Image Stabilization : On
- Minimum Electronic Shutter Speed : 1/1 second (time unit)
- Communication Protocols : RJ45
- Minimum Aperature : F1.6
- Maximum Electronic Shutter Speed : 1/30000 second (time unit)
- Backlight Compensation Type : WDR|HLC
- Maximum Power Consumption : 42 watt
- Camera Type : IP
- Alarm & Event Types : Motion Detection|Intrusion|Video Tampering|IP Address Conflict
- Optical Zoom : 30x
- Maximum Aperature : F4.4
Image
SKU
Description
HCPB302
1080p Corrosion-Proof Low-Light IP Camera, 30x Zoom