https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series Explosion-Proof IP Camera

The equIP® Series explosion-proof IP cameras are designed for use in hazardous environments and feature an ATEX/IECEx certified 316L stainless steel housing that prevents sparks from escaping and igniting gases or dust in the surrounding air.

The equIP® Series explosion-proof IP cameras are designed for use in hazardous environments and feature an ATEX/IECEx certified 316L stainless steel housing that prevents sparks from escaping and igniting gases or dust in the surrounding air. The cameras provide extremely crisp video with up to two million effective pixels, 30x optical zoom, true day and night (TDN) vivid color images, and wide dynamic range (WDR) for continuous surveillance in both hazardous-area and safe-area applications.

These cameras can be configured to automatically detect and respond to events such as motion in the scene and/or camera tampering. The automated responses include sending a notification through email, FTP, and/or HTTP and sending a still image of the event through email and/or FTP. Setup can be done through a web client. The equIP® Series explosion-proof IP cameras are ideally suited for oil and gas onshore, offshore, marine, and heavy industrial applications, as well as dusty environments such as those found in the paper and textile industry.

Features & Benefits:
  • Ultra low-light performance down to 0.0005 lux B/W
  • Multiple, selectable compression formats (H.265, H.264, MJPEG)
  • Up to 50/60 fps primary stream; up to 25/30 fps secondary stream; triple stream support
  • Built-in analytics including face detection and intrusion tracing
  • Global language support for web GUI and online help
  • 12/24V DC, 24V AC power input 24V AC power input
  • ONVIF® Profile S
  • IP66/IP68 weatherproof rating
  • Built-in heater and wiper
  • Built-in cybersecurity hardware chipset
Certifications:
  • ATEX: EN 60079-0; EN 60079-1; EN 60079-31
  • IECEx: IEC 60079-0; IEC 60079-1; IEC 60079-31
  • Emissions: EN 55032; EN 61000-6-4
  • Immunity: EN 50130-4
  • Safety: EN 60950-1; EN 60950-22
  • RoHS: EN 50581

Others

  • Defog Settings
    • On
    • Off
  • Digital Zoom
    • 16x
  • Alarm & Event Notifications
    • Email
    • Snapshot
    • Relay Output
    • Record on FTP
  • Languages
    • French
    • Japanese
    • Italian
    • Dutch
    • Simplified Chinese
    • German
    • Portuguese
    • Polish
    • Korean
    • Russian
    • Arabic
    • Spanish
    • Turkish
    • Czech
  • Security
    • HTTPS
    • IP Filter
    • PCI-DSS Compliant
    • FTP Disabled
    • Multiple User Access Levels with Enhanced Password Policy
    • IEEE 802.1x
    • TLS1.2
    • High Strength Encrypted Algorithm AES-256
    • SSH/Telnet Closed
    • Built-In Cybersecurity Hardware Chipset
    • Strong Digest Authentication for Access Permission
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • 55 dB
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Sub Stream Frame Rate
    • 1.3 MP (25/30 fps)
    • 720 pixel (25/30 fps)
    • 1080 pixel (25/30 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
    • Firefox
  • Network Connector Type
    • RJ45
  • Lens Type
    • MFZ
  • CODEC
    • H.265
    • MJPEG
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Focal Length
    • 135 millimetre
  • Input Voltage
    • 24 voltage alternating current
  • Day/Night Mode
    • Yes
  • Video Analytics
    • IntrusionTrace
  • Number of Privacy Masking Areas
    • 24
  • Supported OS
    • Windows 7 64-Bit
  • Maximum Frame Rate
    • 1080 pixel (50/60 fps)
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • CIF (25/30 fps)
    • D1 (25/30 fps)
  • Cold Start Temperature
    • -40 degree Celsius
  • Minimum Color Illumination
    • 0.005 lux
  • White Balance
    • Manual
    • Auto
    • Outdoor
  • Minimum B/W Illumination
    • 0.0005 lux
  • Infrared Cut Filter
    • Auto (ICR)
  • Interoperability
    • ONVIF Profile second (time unit)
  • Wide Dynamic Range
    • 120 dB
  • Vertical Angle of View
    • 37.87 - 1.79 degree
  • Horizontal Angle of View
    • 62.35 - 2.53 degree
  • Minimum Focal Length
    • 4.5 millimetre
  • Electronic Image Stabilization
    • On
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Communication Protocols
    • RJ45
  • Minimum Aperature
    • F1.6
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • WDR
  • Scanning System
    • Progressive Scan
  • Maximum Power Consumption
    • 42 watt
  • Camera Type
    • IP
  • Alarm & Event Types
    • Video Tampering
    • IP Address Conflict
    • Intrusion
    • Motion Detection
  • Frequency
    • 50/60 hertz
  • Optical Zoom
    • 30x
  • Maximum Aperature
    • F4.4

Others

  • Defog Settings
    • On
    • Off
  • Digital Zoom
    • 16x
  • Alarm & Event Notifications
    • Email
    • Snapshot
    • Relay Output
    • Record on FTP
  • Languages
    • French
    • Japanese
    • Italian
    • Dutch
    • Simplified Chinese
    • German
    • Portuguese
    • Polish
    • Korean
    • Russian
    • Arabic
    • Spanish
    • Turkish
    • Czech
  • Security
    • HTTPS
    • IP Filter
    • PCI-DSS Compliant
    • FTP Disabled
    • Multiple User Access Levels with Enhanced Password Policy
    • IEEE 802.1x
    • TLS1.2
    • High Strength Encrypted Algorithm AES-256
    • SSH/Telnet Closed
    • Built-In Cybersecurity Hardware Chipset
    • Strong Digest Authentication for Access Permission
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • 55 dB
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Sub Stream Frame Rate
    • 1.3 MP (25/30 fps)
    • 720 pixel (25/30 fps)
    • 1080 pixel (25/30 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
    • Firefox
  • Network Connector Type
    • RJ45
  • Lens Type
    • MFZ
  • CODEC
    • H.265
    • MJPEG
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Focal Length
    • 135 millimetre
  • Input Voltage
    • 24 voltage alternating current
  • Day/Night Mode
    • Yes
  • Video Analytics
    • IntrusionTrace
  • Number of Privacy Masking Areas
    • 24
  • Supported OS
    • Windows 7 64-Bit
  • Maximum Frame Rate
    • 1080 pixel (50/60 fps)
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • CIF (25/30 fps)
    • D1 (25/30 fps)
  • Cold Start Temperature
    • -40 degree Celsius
  • Minimum Color Illumination
    • 0.005 lux
  • White Balance
    • Manual
    • Auto
    • Outdoor
  • Minimum B/W Illumination
    • 0.0005 lux
  • Infrared Cut Filter
    • Auto (ICR)
  • Interoperability
    • ONVIF Profile second (time unit)
  • Wide Dynamic Range
    • 120 dB
  • Vertical Angle of View
    • 37.87 - 1.79 degree
  • Horizontal Angle of View
    • 62.35 - 2.53 degree
  • Minimum Focal Length
    • 4.5 millimetre
  • Electronic Image Stabilization
    • On
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Communication Protocols
    • RJ45
  • Minimum Aperature
    • F1.6
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • WDR
  • Scanning System
    • Progressive Scan
  • Maximum Power Consumption
    • 42 watt
  • Camera Type
    • IP
  • Alarm & Event Types
    • Video Tampering
    • IP Address Conflict
    • Intrusion
    • Motion Detection
  • Frequency
    • 50/60 hertz
  • Optical Zoom
    • 30x
  • Maximum Aperature
    • F4.4
  • Defog Settings : On|Off
  • Digital Zoom : 16x
  • Alarm & Event Notifications : Email|Snapshot|Relay Output|Record on FTP
  • Languages : French|Japanese|Italian|Dutch|Simplified Chinese|German|Portuguese|Polish|Korean|Russian|Arabic|Spanish|Turkish|Czech
  • Security : HTTPS|IP Filter|PCI-DSS Compliant|FTP Disabled|Multiple User Access Levels with Enhanced Password Policy|IEEE 802.1x|TLS1.2|High Strength Encrypted Algorithm AES-256|SSH/Telnet Closed|Built-In Cybersecurity Hardware Chipset|Strong Digest Authentication for Access Permission
  • Number of Alarm Outputs : 1
  • Signal to Noise Ratio : 55 dB
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Sub Stream Frame Rate : 1.3 MP (25/30 fps)|720 pixel (25/30 fps)|1080 pixel (25/30 fps)
  • Supported Web Browsers : Internet Explorer (11.0+)|Firefox
  • Network Connector Type : RJ45
  • Lens Type : MFZ
  • CODEC : H.265|MJPEG
  • Image Sensor Format : 1/2.8 inch
  • Maximum Focal Length : 135 millimetre
  • Input Voltage : 24 voltage alternating current
  • Day/Night Mode : Yes
  • Video Analytics : IntrusionTrace
  • Number of Privacy Masking Areas : 24
  • Supported OS : Windows 7 64-Bit
  • Maximum Frame Rate : 1080 pixel (50/60 fps)
  • Face Detection : Yes
  • Third Stream Frame Rate : CIF (25/30 fps)|D1 (25/30 fps)
  • Cold Start Temperature : -40 degree Celsius
  • Minimum Color Illumination : 0.005 lux
  • White Balance : Manual|Auto|Outdoor
  • Minimum B/W Illumination : 0.0005 lux
  • Infrared Cut Filter : Auto (ICR)
  • Interoperability : ONVIF Profile second (time unit)
  • Wide Dynamic Range : 120 dB
  • Vertical Angle of View : 37.87 - 1.79 degree
  • Horizontal Angle of View : 62.35 - 2.53 degree
  • Minimum Focal Length : 4.5 millimetre
  • Electronic Image Stabilization : On
  • Minimum Electronic Shutter Speed : 1/1 second (time unit)
  • Communication Protocols : RJ45
  • Minimum Aperature : F1.6
  • Maximum Electronic Shutter Speed : 1/30000 second (time unit)
  • Backlight Compensation Type : HLC|WDR
  • Scanning System : Progressive Scan
  • Maximum Power Consumption : 42 watt
  • Camera Type : IP
  • Alarm & Event Types : Video Tampering|IP Address Conflict|Intrusion|Motion Detection
  • Frequency : 50/60 hertz
  • Optical Zoom : 30x
  • Maximum Aperature : F4.4
Image
SKU
Description
alt
HEPB302W01A04
1080p Explosion-Proof IP Camera, 1/2.8in CMOS, 4.5 to 135mm MFZ, 12V DC, 24V DC/AC, H.265, Wiper, 4m Armored Cable
alt
HEPB302W01A10
1080p Explosion-Proof IP Camera, 1/2.8in CMOS, 4.5 to 135mm MFZ, 12V DC, 24V DC/AC, H.265, Wiper, 10m Armored Cable