https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series Explosion-Proof IP PTZ Camera

The equIP® Series explosion-proof IP PTZ cameras are a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments.

The equIP® Series explosion-proof IP PTZ cameras are a good fit for onshore, offshore, marine, and heavy industrial installations in hazardous and challenging environments. These cameras feature a 316L stainless steel housing certified for hazardous areas according to ATEX, IECEx, and UL. The housing prevents any interior sparks or explosions from escaping and igniting the gases or dust in the surrounding air.

The cameras provide extremely crisp video with up to two million effective pixels, 30x optical zoom, and a true day and night (TDN) wide dynamic range (WDR) for continuous surveillance in both hazardous and safe-area applications. In addition, these cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. Automated responses include sending a notification through email, FTP, and/or HTTP and sending a still image of the event through email and/or FTP. The automated responses setup can be done through a web client.

Features & Benefits:
  • 1/2.8-inch progressive scan image sensor
  • Excellent low-light performance with down to 0.0005 lux B/W
  • Up to 50/60 fps primary streams, 25/30 fps secondary streams, and triple stream support
  • Electronic image stabilizer (EIS)
  • Multiple, selectable compression formats (H.265/H.264/MJPEG)
  • Support for face detection, ADPRO® IntrusionTrace™ and ADPRO LoiterTrace
  • Global language support with web GUI and online help in 15 languages
  • Cyber security hardware chipset built in
  • ONVIF profile S and Q compliant
  • Water-resistant IP66 rating
Certifications:
  • ATEX: EN60079-0; EN60079-1; EN60079-31 IECEx IEC 60079-0; IEC 60079-1; IEC 60079-31
  • UL: UL 60079-0 and C22.2 N0. 60950-0:11; UL 60079-1 and C22.2 N0. 60950-1:11; UL 60079-31 and C22.2 N0. 60950-31:12
  • Emissions: EN55032; ANSI C63.4-2014, ICE 003 Rev6, AS/NZ CISPR 32:2013
  • Immunity: EN50130-4
  • EU Safety: EN60950-1; EN60950-22 UL 60950-1; UL 60950-22 IEC60950-1; IEC60950-22
  • RoHS: EN50581

Others

  • Main Stream Frame Rate
    • 1.3 MP (30/25 fps)
  • Defog Settings
    • Off
    • On
  • Digital Zoom
    • 16x
  • Alarm & Event Notifications
    • Tour
    • Email
    • Snapshot
    • Record on FTP
    • Relay output
  • Number of Presets
    • 250
  • Pan Travel
    • 360 degree
  • Languages
    • Portuguese
    • Dutch
    • Polish
    • Spanish
    • Czech
    • Turkish
    • Simplified Chinese
    • German
    • Italian
    • Arabic
    • Japanese
    • Russian
    • Korean
    • French
  • Auto Resume after Power Failure
    • Yes
  • Security
    • PCI-DSS Compliant
    • HTTPS
    • IEEE 802.1x
    • High Strength Encrypted Algorithm AES-256
    • Strong Digest Authentication for Access Permission
    • Built-In Cybersecurity Hardware Chipset
    • TLS1.2
    • IP Filter
    • SSH/Telnet Closed and FTP Disabled to Reduce Surface Being Attacked
    • Multiple User Access Levels with Enhanced Password Policy
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • ? 55 (AGC Off) dB
  • Focus Mode
    • Manual
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Sub Stream Frame Rate
    • 720 pixel (30/25 fps)
    • 1.3 MP (30/25 fps)
    • 1080 pixel (30/25 fps)
  • Supported Web Browsers
    • Firefox
    • Chrome
    • Internet Explorer (11.0+)
  • CODEC
    • H.265
    • MJPEG
  • Alarm Outputs
    • 1
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Focal Length
    • 135 millimetre
  • Input Voltage
    • 24 voltage alternating current
  • Includes Wipers
    • Yes
  • Day/Night Mode
    • Yes
  • Number of Alarm Inputs
    • 1
  • Video Analytics
    • ADPRO LoiterTrace
    • Face Detection
  • Preset Accuracy
    • ±0.02 degree
  • Image Rotation
    • Flip
  • Number of Privacy Masking Areas
    • 24
  • Supported OS
    • Windows 7 32-Bit/64-Bit
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • CIF (30/25 fps)
    • D1 (30/25 fps)
  • Cold Start Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Minimum Color Illumination
    • 0.005 lux (F1.6, 30 IRE, 1/30)
    • 0.0547 lux (F1.6, 30 IRE, 1/30)
    • 0.0187 lux (F1.6, 30 IRE, 1/30)
  • Alarm Detection
    • Yes
  • White Balance
    • Auto
    • Indoor
    • Manual
    • ATW
    • Outdoor
    • Outdoor Auto
    • Sodium Lamp
  • Minimum B/W Illumination
    • 0.012 lux (F1.6, 30 IRE, 1/30)
    • 0.0348 lux (F1.6, 30 IRE, 1/30)
    • 0.005 lux (F1.6, 30 IRE, 1/30)
  • Interoperability
    • ONVIF Profile second (time unit)
    • ONVIF Profile Q
  • Maximum Input Frequency
    • 50/60 hertz
  • Wide Dynamic Range
    • 120 dB
  • Horizontal Angle of View
    • 62.35 - 2.53 degree
  • Vertical Angle of View
    • 37.87 - 1.79 degree
  • Minimum Focal Length
    • 4.5 millimetre
  • Maximum Tilt Travel
    • 90 degree
  • Electronic Image Stabilization
    • On
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Communication Protocols
    • RJ45
  • Minimum Aperature
    • F1.6
  • Motion Detection Settings
    • On
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Backlight Compensation Type
    • WDR
    • BLC
    • HLC
  • Scanning System
    • Progressive Scan
  • Maximum Power Consumption
    • 24 voltage alternating current
  • Minimum Tilt Travel
    • -90 degree
  • Maximum Aperature
    • F1.6 - F4.4

Others

  • Main Stream Frame Rate
    • 1.3 MP (30/25 fps)
  • Defog Settings
    • Off
    • On
  • Digital Zoom
    • 16x
  • Alarm & Event Notifications
    • Tour
    • Email
    • Snapshot
    • Record on FTP
    • Relay output
  • Number of Presets
    • 250
  • Pan Travel
    • 360 degree
  • Languages
    • Portuguese
    • Dutch
    • Polish
    • Spanish
    • Czech
    • Turkish
    • Simplified Chinese
    • German
    • Italian
    • Arabic
    • Japanese
    • Russian
    • Korean
    • French
  • Auto Resume after Power Failure
    • Yes
  • Security
    • PCI-DSS Compliant
    • HTTPS
    • IEEE 802.1x
    • High Strength Encrypted Algorithm AES-256
    • Strong Digest Authentication for Access Permission
    • Built-In Cybersecurity Hardware Chipset
    • TLS1.2
    • IP Filter
    • SSH/Telnet Closed and FTP Disabled to Reduce Surface Being Attacked
    • Multiple User Access Levels with Enhanced Password Policy
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • ? 55 (AGC Off) dB
  • Focus Mode
    • Manual
  • Maximum Operating Humidity
    • 95 Percentage
  • Minimum Operating Humidity
    • 10 Percentage
  • Sub Stream Frame Rate
    • 720 pixel (30/25 fps)
    • 1.3 MP (30/25 fps)
    • 1080 pixel (30/25 fps)
  • Supported Web Browsers
    • Firefox
    • Chrome
    • Internet Explorer (11.0+)
  • CODEC
    • H.265
    • MJPEG
  • Alarm Outputs
    • 1
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Focal Length
    • 135 millimetre
  • Input Voltage
    • 24 voltage alternating current
  • Includes Wipers
    • Yes
  • Day/Night Mode
    • Yes
  • Number of Alarm Inputs
    • 1
  • Video Analytics
    • ADPRO LoiterTrace
    • Face Detection
  • Preset Accuracy
    • ±0.02 degree
  • Image Rotation
    • Flip
  • Number of Privacy Masking Areas
    • 24
  • Supported OS
    • Windows 7 32-Bit/64-Bit
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • CIF (30/25 fps)
    • D1 (30/25 fps)
  • Cold Start Temperature
    • -40 degree Celsius
    • -40 degree Fahrenheit
  • Minimum Color Illumination
    • 0.005 lux (F1.6, 30 IRE, 1/30)
    • 0.0547 lux (F1.6, 30 IRE, 1/30)
    • 0.0187 lux (F1.6, 30 IRE, 1/30)
  • Alarm Detection
    • Yes
  • White Balance
    • Auto
    • Indoor
    • Manual
    • ATW
    • Outdoor
    • Outdoor Auto
    • Sodium Lamp
  • Minimum B/W Illumination
    • 0.012 lux (F1.6, 30 IRE, 1/30)
    • 0.0348 lux (F1.6, 30 IRE, 1/30)
    • 0.005 lux (F1.6, 30 IRE, 1/30)
  • Interoperability
    • ONVIF Profile second (time unit)
    • ONVIF Profile Q
  • Maximum Input Frequency
    • 50/60 hertz
  • Wide Dynamic Range
    • 120 dB
  • Horizontal Angle of View
    • 62.35 - 2.53 degree
  • Vertical Angle of View
    • 37.87 - 1.79 degree
  • Minimum Focal Length
    • 4.5 millimetre
  • Maximum Tilt Travel
    • 90 degree
  • Electronic Image Stabilization
    • On
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Communication Protocols
    • RJ45
  • Minimum Aperature
    • F1.6
  • Motion Detection Settings
    • On
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Backlight Compensation Type
    • WDR
    • BLC
    • HLC
  • Scanning System
    • Progressive Scan
  • Maximum Power Consumption
    • 24 voltage alternating current
  • Minimum Tilt Travel
    • -90 degree
  • Maximum Aperature
    • F1.6 - F4.4
  • Main Stream Frame Rate : 1.3 MP (30/25 fps)
  • Defog Settings : Off|On
  • Digital Zoom : 16x
  • Alarm & Event Notifications : Tour|Email|Snapshot|Record on FTP|Relay output
  • Number of Presets : 250
  • Pan Travel : 360 degree
  • Languages : Portuguese|Dutch|Polish|Spanish|Czech|Turkish|Simplified Chinese|German|Italian|Arabic|Japanese|Russian|Korean|French
  • Auto Resume after Power Failure : Yes
  • Security : PCI-DSS Compliant|HTTPS|IEEE 802.1x|High Strength Encrypted Algorithm AES-256|Strong Digest Authentication for Access Permission|Built-In Cybersecurity Hardware Chipset|TLS1.2|IP Filter|SSH/Telnet Closed and FTP Disabled to Reduce Surface Being Attacked|Multiple User Access Levels with Enhanced Password Policy
  • Number of Alarm Outputs : 1
  • Signal to Noise Ratio : ? 55 (AGC Off) dB
  • Focus Mode : Manual
  • Maximum Operating Humidity : 95 Percentage
  • Minimum Operating Humidity : 10 Percentage
  • Sub Stream Frame Rate : 720 pixel (30/25 fps)|1.3 MP (30/25 fps)|1080 pixel (30/25 fps)
  • Supported Web Browsers : Firefox|Chrome|Internet Explorer (11.0+)
  • CODEC : H.265|MJPEG
  • Alarm Outputs : 1
  • Image Sensor Format : 1/2.8 inch
  • Maximum Focal Length : 135 millimetre
  • Input Voltage : 24 voltage alternating current
  • Includes Wipers : Yes
  • Day/Night Mode : Yes
  • Number of Alarm Inputs : 1
  • Video Analytics : ADPRO LoiterTrace|Face Detection
  • Preset Accuracy : ±0.02 degree
  • Image Rotation : Flip
  • Number of Privacy Masking Areas : 24
  • Supported OS : Windows 7 32-Bit/64-Bit
  • Face Detection : Yes
  • Third Stream Frame Rate : CIF (30/25 fps)|D1 (30/25 fps)
  • Cold Start Temperature : -40 degree Celsius|-40 degree Fahrenheit
  • Minimum Color Illumination : 0.005 lux (F1.6, 30 IRE, 1/30)|0.0547 lux (F1.6, 30 IRE, 1/30)|0.0187 lux (F1.6, 30 IRE, 1/30)
  • Alarm Detection : Yes
  • White Balance : Auto|Indoor|Manual|ATW|Outdoor|Outdoor Auto|Sodium Lamp
  • Minimum B/W Illumination : 0.012 lux (F1.6, 30 IRE, 1/30)|0.0348 lux (F1.6, 30 IRE, 1/30)|0.005 lux (F1.6, 30 IRE, 1/30)
  • Interoperability : ONVIF Profile second (time unit)|ONVIF Profile Q
  • Maximum Input Frequency : 50/60 hertz
  • Wide Dynamic Range : 120 dB
  • Horizontal Angle of View : 62.35 - 2.53 degree
  • Vertical Angle of View : 37.87 - 1.79 degree
  • Minimum Focal Length : 4.5 millimetre
  • Maximum Tilt Travel : 90 degree
  • Electronic Image Stabilization : On
  • Minimum Electronic Shutter Speed : 1/1 second (time unit)
  • Communication Protocols : RJ45
  • Minimum Aperature : F1.6
  • Motion Detection Settings : On
  • Maximum Electronic Shutter Speed : 1/30000 second (time unit)
  • Backlight Compensation Type : WDR|BLC|HLC
  • Scanning System : Progressive Scan
  • Maximum Power Consumption : 24 voltage alternating current
  • Minimum Tilt Travel : -90 degree
  • Maximum Aperature : F1.6 - F4.4
Image
SKU
Description
alt
HEPZ302W0
2MP IP Explosion-Proof PTZ Camera, TDN, WDR, 4.5 to 135 mm MFZ 30x, 24V AC, CATEX/IECEx/UL, Wiper