Surveillance Cameras
equIP® Series Indoor Mini Dome IP Camera
The equIP® Series indoor mini dome IP cameras are engineered to provide extremely crisp images at minimal bandwidth. At three times the resolution of standard analog cameras, the cameras can be retrofitted on many existing NVR installations.
The equIP® Series indoor mini dome IP cameras are engineered to provide extremely crisp images at minimal bandwidth. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital noise reduction (DNR) results in significant storage savings without sacrificing image quality in low light. These cameras also support the ONVIF® Profile S specification for interoperability between network video products.
The compact, one-piece design provides fast and easy installation in any application. The cameras come complete with surface and flush mounting options (compatible with a 4S electrical box) and an optional wall/pendant mounting kit. In addition to the low-light color performance, the camera will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low-light surveillance with exceptional monochrome images. A 3D axis gimbal capable of 360º of pan, 180º of tilt, and 360º of horizontal rotation simplifies mechanical camera adjustment. The motorized focus and zoom (MFZ) lens allows the field of view to be adjusted to suit the scene requirements.
A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most network video recorder (NVR) setup utilities. The equIP Series indoor mini dome IP cameras support dual video streams and multiple compression formats with frame rates up to 30 fps (25 fps for PAL systems). The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG. The cameras feature analog video out for aiming and focusing during setup. With built-in low current PoE (IEEE 802.3af), power is supplied to the cameras using standard network cabling, eliminating the need for a separate power supply and associated wiring. In situations where PoE support is not available, the unit can also be powered directly from 24V AC.
These cameras are perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analog cameras, yet with similar bandwidth requirements, the equIP Series indoor mini dome IP cameras can be retrofitted on many existing NVR installations without requiring additional storage.
Features & Benefits:- Camera tamper detection; video motion detection
- NTP time synchronization support
- Dual digital video streams, independently configurable, H.264 and/or H.264/MJPEG
- Remote firmware update
- Supports both dynamic and static IP addresses
- Date/time stamp embedded into video stream
- Multiple browser support
- Includes advanced IP locator software to make system setup easy
- Embedded web server for remote setup of camera video and network parameters
- Supports input and output alarm contacts; supports bi-directional audio
- Emissions: FCC part 15B, CE (EN55022)
- Immunity: CE (EN50130-4)
- EU Safety: EN60950-1
- North America Safety: ETL Listed to UL/CSA 60950-1
Others
- Day/Night Mode
- Yes
- Storage Capacity
- 32 GB
- Power Supply
- 12 voltage direct current
Others
- Day/Night Mode
- Yes
- Storage Capacity
- 32 GB
- Power Supply
- 12 voltage direct current
- Day/Night Mode : Yes
- Storage Capacity : 32 GB
- Power Supply : 12 voltage direct current