https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series Indoor/Outdoor Rugged Fisheye Camera

The equIP® Series indoor/outdoor rugged fisheye cameras have true day and night (TDN) color images and offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission.

equIP� Series Indoor/Outdoor�Rugged Fisheye Camera

The equIP® Series indoor/outdoor rugged fisheye cameras have true day and night (TDN) color images and offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too. The cameras support up to 128 GB Micro SDHC (Class 10) cards for local video storage when network is interrupted (card not included). These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek, modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.

Features & Benefits:
  • 16x digital zoom
  • 25 ft (8 m) IR distance, depending on scene reflectance
  • Wide horizontal angle of view at 185°
  • Built-in cybersecurity hardware chipset
  • Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • 1.7 mm, F2.0 fixed fisheye lenses
  • Rugged outdoor housing with IP67 rating and IK10 impact resistance rating
  • ONVIF® Profile S and G compliant
  • Global language support with 15 languages for all QIGs, web GUI, and online help
Certifications:
  • Emissions: EN55032, FCC Part 15B, AS/NZS CISPR 22:2009+A1 (2010)
  • Immunity: EN50130-4
  • EU Safety: EN60950-1
  • North America Safety: UL Listed to UL/CSA 60950-1
  • RoHS: EN50581

Others

  • Maximum Frame Rate
    • 4 MP (2048 x 2048)
    • 3 MP (2048 x 1536)
    • UXGA (1600 x 1200) at 25/30 ft/s
    • 6 MP (3072 x 2048)
  • Detection Sensor Type
    • Infrared
  • Digital Zoom
    • 16x
  • Third Stream Frame Rate
    • D1 (25/30 fps)
  • Gains Control
    • Manual
    • Auto
  • Minimum Color Illumination
    • 0.01 lux
  • Micro SD Function
    • Automatic Recording when Network Fails
    • Continuous & Scheduled Recording
    • Event Trigger Recording
  • White Balance
    • Auto
    • Natural
    • Street Lamp
    • Customized Region
    • Outdoor
  • Minimum B/W Illumination
    • 0 lux
  • Languages
    • Arabic
    • German
    • Czech
    • French
    • Japanese
    • Spanish
    • Simplified Chinese
    • Russian
    • Portuguese
    • Italian
    • Turkish
    • Korean
    • Dutch
    • Polish
  • Security
    • SSH/Telnet Closed
    • PCI-DSS Compliance
    • AES-256
    • UL Cyber Assurance Program (UL CAP) Certification
    • Built-In Crypto Chipset
    • FTP Disabled
    • UL2900-1
  • Infrared Cut Filter
    • Auto (ICR)
  • Power Supply
    • PoE
  • Recording and Storage Method
    • MicroSDHC Card, Class 10 (Not Included)
  • Bit Rate Control Type
    • VBR
    • CBR
  • Audio Stream Type
    • Full Duplex
    • Simplex
  • Number of Alarm Outputs
    • 2
  • Signal to Noise Ratio
    • 50 dB
  • Focus Mode
    • Manual
  • Maximum Operating Humidity
    • 95 Percentage
  • Wide Dynamic Range
    • Digital WDR (DWDR)
  • Horizontal Angle of View
    • 185 degree
  • Storage Capacity
    • 128 gal(US)/d
  • Sub Stream Frame Rate
    • D1/CIF (1 - 25/30 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
    • Firefox
  • Minimum Electronic Shutter Speed
    • 1/3 (Auto & Manual Mode) second (time unit)
  • Lens Type
    • Fisheye
  • CODEC
    • H.265
    • MJPEG
  • Communication Protocols
    • RJ45
  • Image Sensor Format
    • 1/1.8 inch
  • Infrared Distance
    • 25 foot
    • 8 metre
  • Maximum Electronic Shutter Speed
    • 1/100000 (Auto & Manual Mode) s
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Corridor Mode
    • Yes
  • Audio Interface
    • 1 Built-In Mic
    • Line In
    • Line Out
  • Number of Alarm Inputs
    • 2
  • Maximum Power Consumption
    • 10 watt
  • Camera Type
    • IP
  • POE Class
    • PoE Class 0
  • Number of Privacy Masking Areas
    • 4
  • Maximum Aperature
    • F2.0

Others

  • Maximum Frame Rate
    • 4 MP (2048 x 2048)
    • 3 MP (2048 x 1536)
    • UXGA (1600 x 1200) at 25/30 ft/s
    • 6 MP (3072 x 2048)
  • Detection Sensor Type
    • Infrared
  • Digital Zoom
    • 16x
  • Third Stream Frame Rate
    • D1 (25/30 fps)
  • Gains Control
    • Manual
    • Auto
  • Minimum Color Illumination
    • 0.01 lux
  • Micro SD Function
    • Automatic Recording when Network Fails
    • Continuous & Scheduled Recording
    • Event Trigger Recording
  • White Balance
    • Auto
    • Natural
    • Street Lamp
    • Customized Region
    • Outdoor
  • Minimum B/W Illumination
    • 0 lux
  • Languages
    • Arabic
    • German
    • Czech
    • French
    • Japanese
    • Spanish
    • Simplified Chinese
    • Russian
    • Portuguese
    • Italian
    • Turkish
    • Korean
    • Dutch
    • Polish
  • Security
    • SSH/Telnet Closed
    • PCI-DSS Compliance
    • AES-256
    • UL Cyber Assurance Program (UL CAP) Certification
    • Built-In Crypto Chipset
    • FTP Disabled
    • UL2900-1
  • Infrared Cut Filter
    • Auto (ICR)
  • Power Supply
    • PoE
  • Recording and Storage Method
    • MicroSDHC Card, Class 10 (Not Included)
  • Bit Rate Control Type
    • VBR
    • CBR
  • Audio Stream Type
    • Full Duplex
    • Simplex
  • Number of Alarm Outputs
    • 2
  • Signal to Noise Ratio
    • 50 dB
  • Focus Mode
    • Manual
  • Maximum Operating Humidity
    • 95 Percentage
  • Wide Dynamic Range
    • Digital WDR (DWDR)
  • Horizontal Angle of View
    • 185 degree
  • Storage Capacity
    • 128 gal(US)/d
  • Sub Stream Frame Rate
    • D1/CIF (1 - 25/30 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
    • Firefox
  • Minimum Electronic Shutter Speed
    • 1/3 (Auto & Manual Mode) second (time unit)
  • Lens Type
    • Fisheye
  • CODEC
    • H.265
    • MJPEG
  • Communication Protocols
    • RJ45
  • Image Sensor Format
    • 1/1.8 inch
  • Infrared Distance
    • 25 foot
    • 8 metre
  • Maximum Electronic Shutter Speed
    • 1/100000 (Auto & Manual Mode) s
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Corridor Mode
    • Yes
  • Audio Interface
    • 1 Built-In Mic
    • Line In
    • Line Out
  • Number of Alarm Inputs
    • 2
  • Maximum Power Consumption
    • 10 watt
  • Camera Type
    • IP
  • POE Class
    • PoE Class 0
  • Number of Privacy Masking Areas
    • 4
  • Maximum Aperature
    • F2.0
  • Maximum Frame Rate : 4 MP (2048 x 2048)|3 MP (2048 x 1536)|UXGA (1600 x 1200) at 25/30 ft/s|6 MP (3072 x 2048)
  • Detection Sensor Type : Infrared
  • Digital Zoom : 16x
  • Third Stream Frame Rate : D1 (25/30 fps)
  • Gains Control : Manual|Auto
  • Minimum Color Illumination : 0.01 lux
  • Micro SD Function : Automatic Recording when Network Fails|Continuous & Scheduled Recording|Event Trigger Recording
  • White Balance : Auto|Natural|Street Lamp|Customized Region|Outdoor
  • Minimum B/W Illumination : 0 lux
  • Languages : Arabic|German|Czech|French|Japanese|Spanish|Simplified Chinese|Russian|Portuguese|Italian|Turkish|Korean|Dutch|Polish
  • Security : SSH/Telnet Closed|PCI-DSS Compliance|AES-256|UL Cyber Assurance Program (UL CAP) Certification|Built-In Crypto Chipset|FTP Disabled|UL2900-1
  • Infrared Cut Filter : Auto (ICR)
  • Power Supply : PoE
  • Recording and Storage Method : MicroSDHC Card, Class 10 (Not Included)
  • Bit Rate Control Type : VBR|CBR
  • Audio Stream Type : Full Duplex|Simplex
  • Number of Alarm Outputs : 2
  • Signal to Noise Ratio : 50 dB
  • Focus Mode : Manual
  • Maximum Operating Humidity : 95 Percentage
  • Wide Dynamic Range : Digital WDR (DWDR)
  • Horizontal Angle of View : 185 degree
  • Storage Capacity : 128 gal(US)/d
  • Sub Stream Frame Rate : D1/CIF (1 - 25/30 fps)
  • Supported Web Browsers : Internet Explorer (11.0+)|Firefox
  • Minimum Electronic Shutter Speed : 1/3 (Auto & Manual Mode) second (time unit)
  • Lens Type : Fisheye
  • CODEC : H.265|MJPEG
  • Communication Protocols : RJ45
  • Image Sensor Format : 1/1.8 inch
  • Infrared Distance : 25 foot|8 metre
  • Maximum Electronic Shutter Speed : 1/100000 (Auto & Manual Mode) s
  • Input Voltage : 12 voltage direct current
  • Backlight Compensation Type : HLC|DWDR
  • Image Detection Type : Infrared
  • Scanning System : Progressive Scan
  • Day/Night Mode : Yes
  • Corridor Mode : Yes
  • Audio Interface : 1 Built-In Mic|Line In|Line Out
  • Number of Alarm Inputs : 2
  • Maximum Power Consumption : 10 watt
  • Camera Type : IP
  • POE Class : PoE Class 0
  • Number of Privacy Masking Areas : 4
  • Maximum Aperature : F2.0
Image
SKU
Description
alt
HFD6GR1
6MP Network Rugged Fisheye Camera, DWDR, 1/1.8in CMOS, 1.7mm Fixed, TDN, H.265, PoE