Surveillance Cameras
equIP® Series Low-Light Box IP Camera
The equIP® Series low-light box IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.
The equIP® Series ultra low-light box IP cameras offer HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (Profile S, G, Q, or T) compliance ensures hassle-free, flexible system integration. These cameras are perfect for installations that require excellent picture quality at minimal bandwidth, with a flexible design that mounts easily to a wall or ceiling.
Features & Benefits:- 1/2.7-inch or 1/2.8-inch 2 MP progressive scan imager or 1/3 inch 4 MP progressive scan imager
- Excellent low-light performance with down to 0.0002 lux BW
- True wide dynamic range (WDR) up to 120 or 140 dB (depending on camera)
- Built-in PoE for simple cabling options; 12V DC/24V AC inputs also available
- Up to triple stream support
- True day and night (TDN) capability with vivid color pictures in the day and clear black-and-white images at night
- Corridor mode viewing capability
- Onboard camera storage of up to 128 GB Micro SD card (not included)
- ONVIF profile S, G, Q, or T compliant (depending on camera)
- Emissions: FCC Part 15, CE (EN 55022); Complies with RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- North America Safety: UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
- RoHS: EN50581
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Gains Control
- Auto
- Image Sensor Format
- 1/2.8 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Day/Night Mode
- Yes
- Signal to Noise Ratio
- 50 dB
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Focus Mode
- Auto
- Wide Dynamic Range
- 140 dB
- Maximum Operating Humidity
- 95 Percentage
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Gains Control
- Auto
- Image Sensor Format
- 1/2.8 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Scanning System
- Progressive Scan
- Power Supply
- PoE
- Day/Night Mode
- Yes
- Signal to Noise Ratio
- 50 dB
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Focus Mode
- Auto
- Wide Dynamic Range
- 140 dB
- Maximum Operating Humidity
- 95 Percentage
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Gains Control : Auto
- Image Sensor Format : 1/2.8 inch
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Scanning System : Progressive Scan
- Power Supply : PoE
- Day/Night Mode : Yes
- Signal to Noise Ratio : 50 dB
- POE Class : PoE Class 0
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Focus Mode : Auto
- Wide Dynamic Range : 140 dB
- Maximum Operating Humidity : 95 Percentage
Image
SKU
Description
HCL2GV
2MP Network Ultra Low-Light Box Camera, WDR 140dB, 1/2.8in Imager, PoE, H.265+, PoE
HCL2G
2MP Network Ultra Low-Light Box Camera, WDR 140dB, 1/2.8in Imager, TDN, H.264, PoE
HCL2GUS
1080P BOX CAMERA LOW LIGHT WDR
HCL2GV.