Surveillance Cameras
equIP® Series Micro Dome IP Camera
The equIP® Series micro dome IP cameras have fixed lenses and a 1/2.7-inch progressive CMOS image sensor. These cameras are for indoor applications and constructed of polycarbonate and lightweight ABS plastic.
The equIP® Series micro dome IP cameras have fixed lenses and a 1/2.7-inch progressive CMOS image sensor. These cameras are for indoor applications and constructed of polycarbonate and lightweight ABS plastic. The cameras come equipped with a PoE power source and are Micro SDHC card compatible up to 32 GB.
Certifications:
Emissions: FCC Part 15B, CE (EN 55022)
Immunity: EN 50130-4
Safety: EN 60950-1 North America UL Listed to UL/CSA 60950-1
Certifications:- Emissions: FCC Part 15B, CE (EN 55022)
- Immunity: EN 50130-4
- Safety: EN 60950-1 North America UL Listed to UL/CSA 60950-1
Image
SKU
Description
H2S2P6
1080p Micro Dome Camera, 1/2.7in CMOS, 4mm Fixed, PoE, NTSC/PAL, Built-in Microphone