https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series Network Low-Light Micro Dome Camera

The equIP® Series network low-light micro dome cameras are 1080p 2 MP cameras offering HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity.

equIP� Series Network Low-Light Micro Dome Camera

The equIP® Series network low-light micro dome cameras are 1080p 2 MP cameras offering HD resolution at full frame rate, progressive scan technology, and edge enhancement for outstanding picture clarity. ONVIF® (profile S/G/Q) compliance ensures hassle-free, flexible system integration. These cameras have a professional design, are easy to hold with one hand during installation, and have a built-in PoE eliminating separate power supply and associated wiring. There is a 12V DC input where PoE power is unavailable. These cameras conceal up to four areas of a scene from viewing and recording.

Features & Benefits:
  • Full HD 1080p 50/60 fps image with a 1/2.8-inch 2 MP sensor
  • Wide dynamic range (WDR), up to 140 dB, ensures glare-free images
  • True day and night (TDN) capability, vivid color pictures by day and clear black-and-white pictures at night with ICR
  • Ultra low-light technology is able to capture high-quality color images in low-light environments
  • 3D noise reduction, saving storage and bandwidth together with H.264 high profile codec; H.265+, H.265, H.264, and MJPEG codec, triple stream support
  • IR LEDs provide up to 15 meters of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution
  • Waterproof IP67 and IK10 vandal-resistant camera housing
  • Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage
  • Security features include individual signed certificates and data encryption
  • Onboard video analytics event
Certifications:
  • Emissions: FCC Part 15, CE (EN 55032); Complies with RCM (AS/NZS)
  • Immunity: CE (EN 50130-4)
  • Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
  • RoHS: EN50581
Image
SKU
Description
alt
H2W2PC1M
2MP Network Micro Dome Camera, WDR 120dB, 1/2,8in CMOS, 2.1mm, TDN, H.265, PoE, Microphone
alt
H2W2PRV3-R
2MP Network Low-Light Micro Dome Camera, WDR, 1/2.7in CMOS, 2.8mm, 10 IR LEDs, TDN, H.264, PoE, Replacement
alt
H2W2PRV3
2MP Network Low-Light Micro Dome Camera, WDR, 1/2.7in CMOS, 2.8mm, 10 IR LEDs, TDN, H.264, PoE
alt
H2W2GR1
2MP Network Low-Light IR Micro Dome Camera, WDR 140dB, 1/2.8in CMOS, 2.8mm, TDN H.265+, PoE
alt
H2W2PER3
2MP Network Micro Dome Camera, WDR 120dB, 1/2.8in CMOS, 2.8mm, 10 IR LEDs, TDN, H.265, PoE, Microphone

Related Products