https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Surveillance Cameras

equIP® Series Rugged Bullet IP Camera

The equIP® Series rugged bullet IP cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too.

The equIP® Series rugged bullet IP cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. These cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The automated responses include sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured 128 GB Micro SDHC card. Setup can be done through a web client or from an network video recorder (NVR). These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering two different lens options, the cameras are suited for a wide range of applications.

Features & Benefits:
  • 1/2.7-inch or 1/2.8-inch 2 MP progressive scan imager or 1/3-inch 4 MP progressive scan imager
  • 60 m (195 ft) IR distance, depending on scene reflectance
  • Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • Up to 4 MP resolution at 20 fps or 1080p at 25/30 fps
  • 2.7 to 12 mm or 5 to 50 mm, F1.4, motorized focus and zoom lens
  • Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
  • Corridor mode viewing capability
  • ONVIF® Profile S and G compliant
Certifications:
  • Emissions: FCC Part 15, CE (EN 55022); Complies with RCM (AS/NZS)
  • Immunity: CE (EN 50130-4)
  • Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1); North America UL Listed to UL/CSA 60950-22, CE (EN 60950-22)

Others

  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Lens Type
    • MFZ
  • Detection Sensor Type
    • Infrared
  • Gains Control
    • Manual
    • Auto
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Power Supply
    • PoE
  • Day/Night Mode
    • Yes
  • Number of Privacy Masking Areas
    • 4
  • Camera Type
    • IP
  • Signal to Noise Ratio
    • 50 dB
  • Wide Dynamic Range
    • 140 dB
  • Frequency
    • 50/60 hertz

Others

  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Lens Type
    • MFZ
  • Detection Sensor Type
    • Infrared
  • Gains Control
    • Manual
    • Auto
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Power Supply
    • PoE
  • Day/Night Mode
    • Yes
  • Number of Privacy Masking Areas
    • 4
  • Camera Type
    • IP
  • Signal to Noise Ratio
    • 50 dB
  • Wide Dynamic Range
    • 140 dB
  • Frequency
    • 50/60 hertz
  • Minimum Electronic Shutter Speed : 1/3 second (time unit)
  • Lens Type : MFZ
  • Detection Sensor Type : Infrared
  • Gains Control : Manual|Auto
  • Image Sensor Format : 1/2.8 inch
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Image Detection Type : Infrared
  • Scanning System : Progressive Scan
  • Power Supply : PoE
  • Day/Night Mode : Yes
  • Number of Privacy Masking Areas : 4
  • Camera Type : IP
  • Signal to Noise Ratio : 50 dB
  • Wide Dynamic Range : 140 dB
  • Frequency : 50/60 hertz
Image
SKU
Description
alt
HBL2GR1US
1080P IR BULLET LL CAM 2.7-12 mm MFZ WDR
alt
HBL2GR1
2MP Network Ultra Low-Light Bullet Camera, WDR 140dB, 1/2.8in Imager, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE Plus
alt
HBL2GR1V
Equip 2Mp Bullet camera, 2.7 - 12mm lens, 60m IR, PoE. End of life, whilst stocks last.