Surveillance Cameras
equIP® Series Rugged Fisheye IP Camera
The equIP® Series rugged fisheye IP cameras offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too.
The equIP® Series rugged fisheye IP cameras offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too. The cameras supports up to 128 GB Micro SDHC (Class 10) card for local video storage when the network is interrupted (card not included). These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.
Features & Benefits:- 8 m (25 ft) IR distance, depending on scene reflectance
- Built-in cybersecurity hardware chipset
- Excellent low-light performance down to 0 lux BW (with IR LEDs on)
- Up to triple stream support
- 1.98 mm, F2.8, fixed fisheye lens; 16x digital zoom
- Global language support with 15 languages for all QIGs, web GUI, and online help
- Audio detection
- Rugged outdoor housing with IP67 rating and IK10 impact resistance rating
- ONVIF® Profile S and G compliant
- Image dewarping and embedded PTZ controls for full monitoring of entire 360° fisheye view; wide horizontal angle of view at 185°
- Compliant with UL2900-1
- Certified by UL Cyber Assurance Program (UL CAP)
- Emissions: EN 55032, FCC Part 15B AS/NZS CISPR 22:2009+ A1 (2010)
- Immunity: EN 50130-4
- Safety: EN 60950-1 UL Listed to UL/CSA 60950-1
- RoHS: EN 50581
Others
- Maximum Frame Rate
- 12 MP (4000 x 3000) at 25 ft/s
- 6 MP (2880 x 2160)
- 3 MP (2048 x 1536) at 25/30 ft/s
- 8 MP (2880 x 2880)
- Digital Zoom
- 16x
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Third Stream Frame Rate
- D1 (25/30 fps)
- Minimum Color Illumination
- 0.01 lux
- Micro SD Function
- Automatic Recording when Network Fails
- Event Trigger Recording
- Continuous & Scheduled Recording
- White Balance
- Natural
- Outdoor
- Auto
- Customized Region
- Street Lamp
- Minimum B/W Illumination
- 0 lux
- Languages
- Simplified Chinese
- Czech
- Turkish
- Polish
- Italian
- Korean
- Russian
- French
- German
- Spanish
- Arabic
- Dutch
- Portuguese
- Japanese
- Security
- UL2900-1
- Built-In Crypto Chipset
- PCI-DSS Compliance
- FTP Disabled
- UL Cyber Assurance Program (UL CAP) Certification
- SSH/Telnet Closed
- AES-256
- Infrared Cut Filter
- Auto (ICR)
- Bit Rate Control Type
- VBR
- CBR
- Power Supply
- PoE
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Audio Stream Type
- Full Duplex
- Simplex
- Number of Alarm Outputs
- 2
- Signal to Noise Ratio
- 50 dB
- Focus Mode
- Manual
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- Digital WDR (DWDR)
- Horizontal Angle of View
- 185 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Minimum Electronic Shutter Speed
- 1/3 (Auto & Manual Mode) second (time unit)
- Lens Type
- Fisheye
- CODEC
- MJPEG
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/1.7 inch
- Infrared Distance
- 25 foot
- 8 metre
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 (Auto & Manual Mode) s
- Backlight Compensation Type
- DWDR
- HLC
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Audio Interface
- Line In
- 1 Built-In Mic
- Line Out
- Number of Alarm Inputs
- 2
- Maximum Power Consumption
- 10 watt
- Camera Type
- IP
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Maximum Aperature
- F2.8
Others
- Maximum Frame Rate
- 12 MP (4000 x 3000) at 25 ft/s
- 6 MP (2880 x 2160)
- 3 MP (2048 x 1536) at 25/30 ft/s
- 8 MP (2880 x 2880)
- Digital Zoom
- 16x
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Third Stream Frame Rate
- D1 (25/30 fps)
- Minimum Color Illumination
- 0.01 lux
- Micro SD Function
- Automatic Recording when Network Fails
- Event Trigger Recording
- Continuous & Scheduled Recording
- White Balance
- Natural
- Outdoor
- Auto
- Customized Region
- Street Lamp
- Minimum B/W Illumination
- 0 lux
- Languages
- Simplified Chinese
- Czech
- Turkish
- Polish
- Italian
- Korean
- Russian
- French
- German
- Spanish
- Arabic
- Dutch
- Portuguese
- Japanese
- Security
- UL2900-1
- Built-In Crypto Chipset
- PCI-DSS Compliance
- FTP Disabled
- UL Cyber Assurance Program (UL CAP) Certification
- SSH/Telnet Closed
- AES-256
- Infrared Cut Filter
- Auto (ICR)
- Bit Rate Control Type
- VBR
- CBR
- Power Supply
- PoE
- Recording and Storage Method
- MicroSDHC Card, Class 10 (Not Included)
- Audio Stream Type
- Full Duplex
- Simplex
- Number of Alarm Outputs
- 2
- Signal to Noise Ratio
- 50 dB
- Focus Mode
- Manual
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- Digital WDR (DWDR)
- Horizontal Angle of View
- 185 degree
- Storage Capacity
- 128 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (1 - 25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Firefox
- Minimum Electronic Shutter Speed
- 1/3 (Auto & Manual Mode) second (time unit)
- Lens Type
- Fisheye
- CODEC
- MJPEG
- H.265
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/1.7 inch
- Infrared Distance
- 25 foot
- 8 metre
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 (Auto & Manual Mode) s
- Backlight Compensation Type
- DWDR
- HLC
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Corridor Mode
- Yes
- Day/Night Mode
- Yes
- Audio Interface
- Line In
- 1 Built-In Mic
- Line Out
- Number of Alarm Inputs
- 2
- Maximum Power Consumption
- 10 watt
- Camera Type
- IP
- POE Class
- PoE Class 0
- Number of Privacy Masking Areas
- 4
- Maximum Aperature
- F2.8
- Maximum Frame Rate : 12 MP (4000 x 3000) at 25 ft/s|6 MP (2880 x 2160)|3 MP (2048 x 1536) at 25/30 ft/s|8 MP (2880 x 2880)
- Digital Zoom : 16x
- Detection Sensor Type : Infrared
- Gains Control : Auto|Manual
- Third Stream Frame Rate : D1 (25/30 fps)
- Minimum Color Illumination : 0.01 lux
- Micro SD Function : Automatic Recording when Network Fails|Event Trigger Recording|Continuous & Scheduled Recording
- White Balance : Natural|Outdoor|Auto|Customized Region|Street Lamp
- Minimum B/W Illumination : 0 lux
- Languages : Simplified Chinese|Czech|Turkish|Polish|Italian|Korean|Russian|French|German|Spanish|Arabic|Dutch|Portuguese|Japanese
- Security : UL2900-1|Built-In Crypto Chipset|PCI-DSS Compliance|FTP Disabled|UL Cyber Assurance Program (UL CAP) Certification|SSH/Telnet Closed|AES-256
- Infrared Cut Filter : Auto (ICR)
- Bit Rate Control Type : VBR|CBR
- Power Supply : PoE
- Recording and Storage Method : MicroSDHC Card, Class 10 (Not Included)
- Audio Stream Type : Full Duplex|Simplex
- Number of Alarm Outputs : 2
- Signal to Noise Ratio : 50 dB
- Focus Mode : Manual
- Maximum Operating Humidity : 95 Percentage
- Wide Dynamic Range : Digital WDR (DWDR)
- Horizontal Angle of View : 185 degree
- Storage Capacity : 128 gal(US)/d
- Sub Stream Frame Rate : D1/CIF (1 - 25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)|Firefox
- Minimum Electronic Shutter Speed : 1/3 (Auto & Manual Mode) second (time unit)
- Lens Type : Fisheye
- CODEC : MJPEG|H.265
- Communication Protocols : RJ45
- Image Sensor Format : 1/1.7 inch
- Infrared Distance : 25 foot|8 metre
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 (Auto & Manual Mode) s
- Backlight Compensation Type : DWDR|HLC
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Corridor Mode : Yes
- Day/Night Mode : Yes
- Audio Interface : Line In|1 Built-In Mic|Line Out
- Number of Alarm Inputs : 2
- Maximum Power Consumption : 10 watt
- Camera Type : IP
- POE Class : PoE Class 0
- Number of Privacy Masking Areas : 4
- Maximum Aperature : F2.8