Surveillance Cameras
equIP® Series Indoor IR Mini Dome IP Camera
The equIP® Series indoor IR mini dome IP cameras have a full HD 1080p 25/30 fps image with a 1/2.7-inch 2 MP sensor, or a full HD 4 MP 20 fps image with a 1/3-inch 4 MP sensor.
The equIP® Series indoor IR mini dome IP cameras offer outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. These cameras have a full HD 1080p 25/30 fps image with a 1/2.7-inch 2 MP sensor, or a full HD 4 MP 20 fps image with a 1/3-inch 4 MP sensor. They also have a built-in PoE eliminating separate power supply and associated wiring, and 24V AC/12V DC inputs where PoE power is unavailable. These cameras support up to a 128 GB Micro SDHC (Class 10) card for local video storage when the network is interrupted (the card is not included).
Features & Benefits:- Wide dynamic range (WDR) up to 120 dB ensures glare-free images
- True day and night (TDN) provides vivid color images by day and clear black‑and‑white images at night with ICR
- Excellent low-light performance with 3D noise reduction, saving storage and bandwidth together with H.264 high profile codec
- 2.7 to 12 mm or 7 to 22 mm, F1.4, motorized focus/zoom lens
- H.264 and MJPEG codec, triple stream support
- IR LEDs provide up to 20 m (65 ft) of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution
- ONVIF® profile S and G compliant
- Security features include individual signed certificates and data encryption
- Cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage
- Remote configuration, motorized zoom adjustments, and auto focus through web client or from the NVR
- Emissions: FCC Part 15, CE (EN 55022); Complies with RCM (AS/NZS)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
Image
SKU
Description
H3W2GR2
2MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/2.7in Imager, 7 to 22mm MFZ, 3 IR LEDs, TDN, H.264, PoE
H3W2GR1V
2MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265+, PoE
H3W2GR1
2MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/2.7in Imager, 2.7 to 12mm MFZ, 3 IR LEDs, TDN, H.264, PoE
H3W2GR1-R
2MP Network Low-Light Indoor Dome Camera, WDR 120dB, 1/2.7in Imager, 2.7 to 12mm MFZ, 3 IR LEDs, TDN, Replacement
H3W2GR1US
1080P IR Indoor Dome Camera, 2.7 to 12mm MFZ, WDR
H3W2GR1V.
2MP Indoor dome Low Light/WDRMexico