Surveillance Cameras
equIP® Series Low-Light IP Rugged Bullet Camera
The equIP® Series low-light IP rugged bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.
The equIP® Series low-light IP rugged bullet cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. The equIP Series provides excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting sleek, modern designs and offering up to 4K HD images, these cameras are suited for a wide range of security applications.
Features & Benefits:- Embedded analytics with face detection, audio detection, video tampering, motion detection, scene change, and people counting
- Advanced analytics with ADPRO® IntrusionTrace™, ADPRO LoiterTrace™ analytics, additional Xtralis® license application required
- 50 m (164 ft) IR distance, depending on scene reflectance
- Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
- Up to 6 MP resolution at 1 to 25/30 fps; up to triple stream support
- 4.1 to 16.4 mm, F1.53, motorized focus and zoom lens (86 to 35° angle view)
- Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
- Corridor mode viewing capability
- Onboard camera storage of up to 128 GB Micro SD card (not included)
- ONVIF® Profile S, G, and Q compliant
- Emissions: EN55032, ANSI C63.4-2014, ICE 003 Rev6, AS/NZ CISPR 32:2013
- Immunity: EN50130-4
- EU Safety: EN60950-1, EN60950-22
- North America Safety: UL Listed to UL/CSA 60950-1, 60950-22
- RoHS: EN50581
Others
- Face Detection
- Yes
- Defog Settings
- Auto
- Off
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Minimum Color Illumination
- 0.004 lux
- Minimum B/W Illumination
- 0 lux
- Power Supply
- PoE
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- ?50 dB
- Maximum Operating Humidity
- 95 Percentage
- Horizontal Angle of View
- 86 - 35 degree
- Minimum Electronic Shutter Speed
- 1/30 second (time unit)
- Lens Type
- MFZ
- Image Sensor Format
- 1/1.8 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Scanning System
- Progressive Scan
- Maximum Power Consumption
- 18 watt
- Number of Alarm Inputs
- 2
- Number of Privacy Masking Areas
- 4
- Gore Vents
- Yes
- POE Class
- PoE Class 4
- Camera Type
- IP
- Frequency
- 50/60 hertz
- Maximum Aperature
- F1.53
Others
- Face Detection
- Yes
- Defog Settings
- Auto
- Off
- Detection Sensor Type
- Infrared
- Gains Control
- Auto
- Manual
- Minimum Color Illumination
- 0.004 lux
- Minimum B/W Illumination
- 0 lux
- Power Supply
- PoE
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- ?50 dB
- Maximum Operating Humidity
- 95 Percentage
- Horizontal Angle of View
- 86 - 35 degree
- Minimum Electronic Shutter Speed
- 1/30 second (time unit)
- Lens Type
- MFZ
- Image Sensor Format
- 1/1.8 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Scanning System
- Progressive Scan
- Maximum Power Consumption
- 18 watt
- Number of Alarm Inputs
- 2
- Number of Privacy Masking Areas
- 4
- Gore Vents
- Yes
- POE Class
- PoE Class 4
- Camera Type
- IP
- Frequency
- 50/60 hertz
- Maximum Aperature
- F1.53
- Face Detection : Yes
- Defog Settings : Auto|Off
- Detection Sensor Type : Infrared
- Gains Control : Auto|Manual
- Minimum Color Illumination : 0.004 lux
- Minimum B/W Illumination : 0 lux
- Power Supply : PoE
- Number of Alarm Outputs : 1
- Signal to Noise Ratio : ?50 dB
- Maximum Operating Humidity : 95 Percentage
- Horizontal Angle of View : 86 - 35 degree
- Minimum Electronic Shutter Speed : 1/30 second (time unit)
- Lens Type : MFZ
- Image Sensor Format : 1/1.8 inch
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Scanning System : Progressive Scan
- Maximum Power Consumption : 18 watt
- Number of Alarm Inputs : 2
- Number of Privacy Masking Areas : 4
- Gore Vents : Yes
- POE Class : PoE Class 4
- Camera Type : IP
- Frequency : 50/60 hertz
- Maximum Aperature : F1.53
Image
SKU
Description
HBL6GR2-LPR
2MP Network Low-Light Rugged Bullet Camera, DWDR, 1/1.8in CMOS, 4.1 to 16.4mm MFZ, TDN, H.265, PoE+, VehicleTrace
HBL6GR2
6MP Network Low-Light Rugged Bullet Camera, DWDR, 1/1.8in CMOS, 4.1 to 16.4mm MFZ, TDN, H.265, PoE+