https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series Multi-Imager Rugged Dome IP Camera

The equIP® Series multi-imager rugged dome IP cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too.

The equIP® Series multi-imager rugged dome IP cameras offer incomparable picture clarity, hassle-free flexible system integration, and secure data transmission — and they install easily too. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design, the equIP Series multi-imager rugged dome IP cameras are suited for a wide range of applications.

Features & Benefits:
  • Embedded analytics with face detection, audio detection, video tampering, and motion detection
  • 30 m (98 ft) IR distance, depending on scene reflectance
  • Excellent low-light performance with down to 0 lux BW (with IR LEDs on)
  • Up to triple stream support
  • Rugged outdoor housing with IP67 rating and IK10 vandal resistance rating
  • Corridor mode viewing capability
  • Onboard camera storage up to 128 GB Micro SD card (not included)
  • Cybersecurity hardware chipset
  • ONVIF® profile S, G, and Q compliant
  • Integration with Honeywell security systems
Certifications:
  • Emissions: EN55032, ANSI C63.4-2014, ICE 003 Rev6, AS/NZ CISPR 32:2013
  • Immunity: EN50130-4
  • EU Safety: EN60950-1, EN60950-22
  • North America Safety: UL Listed to UL/CSA 60950-1, 60950-22
  • RoHS: EN50581

Others

  • Detection Sensor Type
    • Infrared
  • Gains Control
    • Manual
    • Auto
  • Micro SD Function
    • Event Trigger Recording
    • Automatic Recording when Network Fails
    • Continuous & Scheduled Recording
  • Languages
    • French
    • Korean
    • Arabic
    • German
    • Simplified Chinese
    • Dutch
    • Polish
    • Italian
    • Czech
    • Spanish
    • Turkish
    • Russian
    • Japanese
    • Portuguese
  • Security
    • IEEE 802.1x
    • PCI-DSS Compliance
    • Digest Authentication
    • FTP Disabled
    • HTTPS
    • IP Filter
    • User Account & Password Protection
    • TLS1.2
    • SSH/Telnet Closed
    • User Access Log
    • Hardware Chipset for Private Key
  • Maximum Installation Height
    • 16.4 foot
    • 5 metre
  • Recording and Storage Method
    • Micro SDHC (Class 10)
  • Power Supply
    • PoE
  • Audio Stream Type
    • Full Duplex
    • Simplex
  • Number of IR LEDs
    • 6
  • Number of Alarm Outputs
    • 2
  • Signal to Noise Ratio
    • >50 dB
  • Compatible Environments
    • Outdoor
  • Maximum Operating Humidity
    • 95 Percentage
  • Storage Capacity
    • 128 gal(US)/d
  • Sub Stream Frame Rate
    • 25/30 fps (1024 x 452)
  • Supported Web Browsers
    • Firefox
    • Internet Explorer (11.0+)
  • Lens Type
    • Fixed
  • CODEC
    • H.265
  • Image Sensor Format
    • 1/1.9 inch
  • Input Voltage
    • 24 voltage direct current
  • Audio Detection
    • Yes
  • Day/Night Mode
    • Yes
  • Video Analytics
    • Face Detection
    • Video Tampering
    • Audio Detection
    • Motion Detection
  • Number of Alarm Inputs
    • 2
  • Number of Privacy Masking Areas
    • 4
  • POE Class
    • PoE Class 4
  • Supported OS
    • Windows 7 64-Bit
  • Maximum Frame Rate
    • 25 ft/s
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • 25/30 fps (1280 x 560)
    • 25/30 fps (1920 x 832)
  • Minimum Color Illumination
    • 0.006 lux
  • Maximum Field of View
    • 180° (H) x 80° (V)
  • White Balance
    • Outdoor
    • Street Lamp
  • Minimum B/W Illumination
    • 0 lux
  • Infrared Cut Filter
    • Auto (ICR)
  • Interoperability
    • ONVIF Profile second (time unit)
    • ONVIF Profile Q
    • ONVIF Profile G
  • Bit Rate Control Type
    • VBR
    • CBR
  • Horizontal Angle of View
    • 180 degree
  • Vertical Angle of View
    • 80 degree
  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Communication Protocols
    • RJ45
  • Infrared Distance
    • 30 metre
    • 98 foot
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Audio Interface
    • Line Out
  • Maximum Power Consumption
    • 25 watt
  • Camera Type
    • IP
  • Alarm & Event Types
    • Video Tampering
    • HDD Error
    • Illegal Access
    • Network Disconnection
    • HDD Full
  • Frequency
    • 50/60 hertz
  • Maximum Aperature
    • F2.2

Others

  • Detection Sensor Type
    • Infrared
  • Gains Control
    • Manual
    • Auto
  • Micro SD Function
    • Event Trigger Recording
    • Automatic Recording when Network Fails
    • Continuous & Scheduled Recording
  • Languages
    • French
    • Korean
    • Arabic
    • German
    • Simplified Chinese
    • Dutch
    • Polish
    • Italian
    • Czech
    • Spanish
    • Turkish
    • Russian
    • Japanese
    • Portuguese
  • Security
    • IEEE 802.1x
    • PCI-DSS Compliance
    • Digest Authentication
    • FTP Disabled
    • HTTPS
    • IP Filter
    • User Account & Password Protection
    • TLS1.2
    • SSH/Telnet Closed
    • User Access Log
    • Hardware Chipset for Private Key
  • Maximum Installation Height
    • 16.4 foot
    • 5 metre
  • Recording and Storage Method
    • Micro SDHC (Class 10)
  • Power Supply
    • PoE
  • Audio Stream Type
    • Full Duplex
    • Simplex
  • Number of IR LEDs
    • 6
  • Number of Alarm Outputs
    • 2
  • Signal to Noise Ratio
    • >50 dB
  • Compatible Environments
    • Outdoor
  • Maximum Operating Humidity
    • 95 Percentage
  • Storage Capacity
    • 128 gal(US)/d
  • Sub Stream Frame Rate
    • 25/30 fps (1024 x 452)
  • Supported Web Browsers
    • Firefox
    • Internet Explorer (11.0+)
  • Lens Type
    • Fixed
  • CODEC
    • H.265
  • Image Sensor Format
    • 1/1.9 inch
  • Input Voltage
    • 24 voltage direct current
  • Audio Detection
    • Yes
  • Day/Night Mode
    • Yes
  • Video Analytics
    • Face Detection
    • Video Tampering
    • Audio Detection
    • Motion Detection
  • Number of Alarm Inputs
    • 2
  • Number of Privacy Masking Areas
    • 4
  • POE Class
    • PoE Class 4
  • Supported OS
    • Windows 7 64-Bit
  • Maximum Frame Rate
    • 25 ft/s
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • 25/30 fps (1280 x 560)
    • 25/30 fps (1920 x 832)
  • Minimum Color Illumination
    • 0.006 lux
  • Maximum Field of View
    • 180° (H) x 80° (V)
  • White Balance
    • Outdoor
    • Street Lamp
  • Minimum B/W Illumination
    • 0 lux
  • Infrared Cut Filter
    • Auto (ICR)
  • Interoperability
    • ONVIF Profile second (time unit)
    • ONVIF Profile Q
    • ONVIF Profile G
  • Bit Rate Control Type
    • VBR
    • CBR
  • Horizontal Angle of View
    • 180 degree
  • Vertical Angle of View
    • 80 degree
  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Communication Protocols
    • RJ45
  • Infrared Distance
    • 30 metre
    • 98 foot
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • DWDR
  • Audio Interface
    • Line Out
  • Maximum Power Consumption
    • 25 watt
  • Camera Type
    • IP
  • Alarm & Event Types
    • Video Tampering
    • HDD Error
    • Illegal Access
    • Network Disconnection
    • HDD Full
  • Frequency
    • 50/60 hertz
  • Maximum Aperature
    • F2.2
  • Detection Sensor Type : Infrared
  • Gains Control : Manual|Auto
  • Micro SD Function : Event Trigger Recording|Automatic Recording when Network Fails|Continuous & Scheduled Recording
  • Languages : French|Korean|Arabic|German|Simplified Chinese|Dutch|Polish|Italian|Czech|Spanish|Turkish|Russian|Japanese|Portuguese
  • Security : IEEE 802.1x|PCI-DSS Compliance|Digest Authentication|FTP Disabled|HTTPS|IP Filter|User Account & Password Protection|TLS1.2|SSH/Telnet Closed|User Access Log|Hardware Chipset for Private Key
  • Maximum Installation Height : 16.4 foot|5 metre
  • Recording and Storage Method : Micro SDHC (Class 10)
  • Power Supply : PoE
  • Audio Stream Type : Full Duplex|Simplex
  • Number of IR LEDs : 6
  • Number of Alarm Outputs : 2
  • Signal to Noise Ratio : >50 dB
  • Compatible Environments : Outdoor
  • Maximum Operating Humidity : 95 Percentage
  • Storage Capacity : 128 gal(US)/d
  • Sub Stream Frame Rate : 25/30 fps (1024 x 452)
  • Supported Web Browsers : Firefox|Internet Explorer (11.0+)
  • Lens Type : Fixed
  • CODEC : H.265
  • Image Sensor Format : 1/1.9 inch
  • Input Voltage : 24 voltage direct current
  • Audio Detection : Yes
  • Day/Night Mode : Yes
  • Video Analytics : Face Detection|Video Tampering|Audio Detection|Motion Detection
  • Number of Alarm Inputs : 2
  • Number of Privacy Masking Areas : 4
  • POE Class : PoE Class 4
  • Supported OS : Windows 7 64-Bit
  • Maximum Frame Rate : 25 ft/s
  • Face Detection : Yes
  • Third Stream Frame Rate : 25/30 fps (1280 x 560)|25/30 fps (1920 x 832)
  • Minimum Color Illumination : 0.006 lux
  • Maximum Field of View : 180° (H) x 80° (V)
  • White Balance : Outdoor|Street Lamp
  • Minimum B/W Illumination : 0 lux
  • Infrared Cut Filter : Auto (ICR)
  • Interoperability : ONVIF Profile second (time unit)|ONVIF Profile Q|ONVIF Profile G
  • Bit Rate Control Type : VBR|CBR
  • Horizontal Angle of View : 180 degree
  • Vertical Angle of View : 80 degree
  • Minimum Electronic Shutter Speed : 1/3 second (time unit)
  • Communication Protocols : RJ45
  • Infrared Distance : 30 metre|98 foot
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Backlight Compensation Type : HLC|DWDR
  • Audio Interface : Line Out
  • Maximum Power Consumption : 25 watt
  • Camera Type : IP
  • Alarm & Event Types : Video Tampering|HDD Error|Illegal Access|Network Disconnection|HDD Full
  • Frequency : 50/60 hertz
  • Maximum Aperature : F2.2
Image
SKU
Description
alt
HM4L8GR1
8MP Network Multi-Imager Rugged Dome Camera, 1/1.9in CMOS, 5mm/M12 Fixed, TDN, H.265, PoE Plus