https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series Rugged IR Bullet Camera

The equIP® Series rugged IR bullet cameras are true day and night (TDN) capable cameras offering outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too.

equIP� Network Bullet Camera

The equIP® Series rugged IR bullet cameras are true day and night (TDN) capable cameras offering outstanding picture clarity, hassle-free flexible system integration, and secure data transmission — and they look great too. These fully-featured attractive cameras are perfect for outdoor installations that require excellent picture quality at minimal bandwidth while offering maximum protection against dust, dirt, and water. Boasting a sleek modern design and offering high definition images, the cameras are suited for a wide range of applications.

Features & Benefits:
  • 60 m (195 ft) IR distance, depending on scene reflectance; excellent low-light performance with down to 0 lux BW (with IR LEDs on)
  • True wide dynamic range (WDR)
  • Up to triple stream support
  • Rugged outdoor housing with IP67 ingress protection rating and IK10 vandal resistance rating
  • Corridor mode viewing capability
  • Onboard camera storage up to 128 GB Micro SD card (not included)
  • 12V DC/2W output
  • ONVIF® Profile S, G, and Q compliant
Certifications:
  • Emissions: FCC Part 15, CE (EN 55032); Complies with RCM (AS/NZS)
  • Immunity: CE (EN 50130-4)
  • Safety: North America UL Listed to UL/CSA 60950-1, CE (EN 60950-1); North America UL Listed to UL/CSA 60950-22, CE (EN 60950-22)
  • RoHS: EN 50581
Image
SKU
Description
alt
HBW4GR1V
4MP Network Low-Light Rugged Bullet Camera, WDR 120dB, 1/3in CMOS, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, H.265 Plus, PoE Plus
alt
HBW4GR1-R
4MP Network Low-Light Bullet Camera, WDR 120dB, 1/3in Imager, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE, Replacement
alt
HBW4GR1US
4MP IR Bullet Camera, 2.7 to 12mm MFZ, WD
alt
HBW4GR1
4MP Network Low-Light Bullet Camera, WDR 120dB, 1/3in Imager, 2.7 to 12mm MFZ, 4 IR LEDs, TDN, H.264, PoE
alt
HBW4GR1V.