https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

equIP® Series 720p Indoor Fixed Mini Dome Camera

The equIP® Series 720p indoor fixed mini dome cameras are HD, true day and night (TDN) network cameras engineered to provide extremely crisp images at minimal bandwidth. These cameras provide 720p resolution at full frame rate.

equIP��Series 720p Indoor Fixed Mini Dome Camera

The equIP® Series 720p indoor fixed mini dome cameras are HD, true day and night (TDN) network cameras engineered to provide extremely crisp images at minimal bandwidth. These cameras provide 720p resolution at full frame rate. Progressive scan technology and 2D edge enhancement provide outstanding clarity and definition. Digital noise reduction (DNR) results in significant storage savings without sacrificing image quality in low light. The 1/4-inch progressive scan CMOS sensor offers the latest in digital video surveillance technology with accurate color rendition through a wide variety of lighting conditions.

The equIP® Series 720p indoor fixed mini dome cameras also support the PSIA specification for interoperability between network video products. The compact, one-piece design provides fast and easy installation in any application. The camera comes complete with surface and flush mounting options (compatible with a 4S electrical box) and an optional wall/pendant mounting kit is available. In addition to the low-light color performance, the cameras will automatically switch to black and white. In this mode, lighting can be complemented with infrared for discreet/covert low-light surveillance with exceptional monochrome images.

A 3D axis gimbal capable of 360º of pan, 180º of tilt, and 360º of horizontal rotation simplifies mechanical camera adjustment. The varifocal auto iris lens allows the field of view to be adjusted to suit the scene requirements. A powerful and intuitive web client allows fine tuning of the camera and the auto iris levels. This can also be performed from most DVR/NVR setup utilities. These cameras support dual video streams and multiple compression formats with frame rates up to 30 fps (25 fps for PAL systems). The compression parameters for the two video streams are independently configurable. The primary stream is dedicated to H.264. The secondary stream can be configured for H.264 or MJPEG.

The equIP® Series 720p indoor fixed mini dome cameras feature analog video out for aiming and focusing during setup. With built-in low current PoE (IEEE 802.3af), power is supplied to the camera using standard network cabling, eliminating the need for a separate power supply and associated wiring. In retrofit situations where PoE support does not exist, the unit can also be powered directly from 24V AC. These cameras are perfect for installations where excellent picture clarity at minimal bandwidth is required. At three times the resolution of standard analog cameras, yet with similar bandwidth requirements, the equIP® Series 720p indoor fixed mini dome cameras can be retrofitted on many existing DVR/NVR installations without requiring additional storage.

Features & Benefits:
  • Outstanding image quality, 720p (1280x720) resolution
  • VFAI lens with removable IR-cut filter
  • Camera tamper detection
  • Video motion detection
  • PSIA support
  • Remote firmware update
  • Supports both dynamic and static IP addresses
  • Includes advanced IP locator software to make system setup easy
  • Web server for remote setup of camera video and network parameters
  • Supports input and output alarm contacts, and bi-directional audio
Certifications:
  • Emissions: FCC Part 15B, CE (EN55022)
  • Immunity: CE (EN50130-4)
  • EU Safety: 60950-1
  • North America Safety: ETL Listed to UL/CSA 60950-1

Others

  • CODEC
    • H.264

Others

  • CODEC
    • H.264
  • CODEC : H.264
Image
SKU
Description
alt
HD3MDIH
720p Indoor Fixed Mini Dome IP Camera, VFAI, TDN, H.264