Surveillance Cameras
ExitView® Height Strip Camera
ExitView® height strip cameras are a discreet and cost-effective solution for loss prevention, inventory shrinkage, and robbery. A high-performance CCD camera within a height strip that can be mounted on or beside the door frame.
ExitView® height strip cameras are a discreet and cost-effective solution for loss prevention, inventory shrinkage, and robbery. A high-performance CCD camera within a height strip that can be mounted on or beside the door frame, ExitView captures the full face of the culprit at eye level, in full color, as they exit the premises. ExitView is one of the most inexpensive solutions to tighten in-store security and make it easier to identify and prosecute criminals.
With clear visual identification, prosecution of the offender and recovery of goods is easier than ever before. ExitView represents the latest achievement in business protection that incorporated a CCD camera with a height strip. The plug-and-play value-priced surveillance solution makes installation quick and easy. The Honeywell ExitView is ideal for retail applications, banks, convenience stores, gas stations, malls, fast food restaurants, small businesses, cashier areas, and many other commercial enterprises.
Features & Benefits:- High-performance 1/3-inch CCD camera
- Functional height strip
- Available in silver or black, with or without the height strip markings, to blend with your decor
- Discreet, value-priced surveillance solution to prevent loss, inventory shrinkage, and robbery
- Plug-and-play installation
- For an extended field of view, an optional 15º angle adapter is available
- Comes pre-focused from the factory and includes a 12V DC power supply
- 3.7 mm fixed lens, F2.0
- Emissions: FCC: Part 15, Class B
- EU Safety: 73/23/EEC LVD
Others
- Lens Type
- 3.7 Fixed Lens F2 millimetre
- Image Sensor Format
- CCD 410k pixels
- Maximum Storage Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- White Balance
- AW 66° (H) 52° (V)
- Input Voltage
- 12 voltage direct current
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Scanning System
- 525/60 Lines
- Power Supply
- 12 voltage direct current
- Maximum Power Consumption
- 1.8 watt
- Camera Type
- Height Strip Camera
- Minimum Operating Ambient Temperature
- 14 degree Fahrenheit
- -10 degree Celsius
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
Others
- Lens Type
- 3.7 Fixed Lens F2 millimetre
- Image Sensor Format
- CCD 410k pixels
- Maximum Storage Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- White Balance
- AW 66° (H) 52° (V)
- Input Voltage
- 12 voltage direct current
- Minimum Storage Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 122 degree Fahrenheit
- 50 degree Celsius
- Scanning System
- 525/60 Lines
- Power Supply
- 12 voltage direct current
- Maximum Power Consumption
- 1.8 watt
- Camera Type
- Height Strip Camera
- Minimum Operating Ambient Temperature
- 14 degree Fahrenheit
- -10 degree Celsius
- Maximum Operating Humidity
- 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Lens Type : 3.7 Fixed Lens F2 millimetre
- Image Sensor Format : CCD 410k pixels
- Maximum Storage Temperature : 60 degree Celsius|140 degree Fahrenheit
- White Balance : AW 66° (H) 52° (V)
- Input Voltage : 12 voltage direct current
- Minimum Storage Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Operating Ambient Temperature : 122 degree Fahrenheit|50 degree Celsius
- Scanning System : 525/60 Lines
- Power Supply : 12 voltage direct current
- Maximum Power Consumption : 1.8 watt
- Camera Type : Height Strip Camera
- Minimum Operating Ambient Temperature : 14 degree Fahrenheit|-10 degree Celsius
- Maximum Operating Humidity : 95 (Non-condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-condensing) percentage relative humidity