https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

HDZ Series Analog Outdoor Dome Camera

HDZ Series analog outdoor dome cameras are true day and night, wide dynamic, PTZ cameras that provide extremely crisp video and up to 36× zoom for continuous surveillance in outdoor environments.

HDZ Series analog outdoor dome cameras are true day and night, wide dynamic, PTZ cameras that provide extremely crisp video and up to 36× zoom for continuous surveillance in outdoor environments. These cameras provide consistently high coverage to capture images of interest. Their 360° continuous rotation function and zoom lens with up to 650 TVL gives you the flexibility to clearly view a target area with desired width and depth. Electronic image stabilization (EIS) is also available for improved image quality in unstable mounting conditions.

HDZ Series cameras are also equipped with wide dynamic range (WDR), which is ideal for environments with high contrast and changing light conditions. These cameras are housed in an IP66 rated tamper-resistant dome to prevent the camera from damage by entering dust and heavy rain. Ultra high-resolution video makes these cameras ideally suited for large-scale surveillance applications in cities, roads, airports, government facilities, schools and campuses, industrial environments, and anywhere detailed surveillance is essential.

Features & Benefits:
  • 36x outdoor optical zoom and 12x digital zoom
  • Wide range of mounting options available (1.5-inch NPT)
  • Supports electronic image stabilizer (EIS)
  • 650 TVL horizontal resolution
  • High pre-set speed up to 400° per second
  • 24V AC power input
  • IP66/vandal-proof acrylic (using IK10 acrylic accessory, satisfying IK10 impact standard for HDZ unit)
Certifications:
  • North America Emissions: FCC part 15B, ICES-003 EU: EN 55022
  • Immunity: EN 50130-4
  • North America Safety: UL/CSA 60950-1, UL/CSA 60950-22
  • EU Safety: EN 60950-1, EN 60950-22
  • RoHS: EN 50581

Others

  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Minimum Color Illumination
    • 0.005 lux (colour)
  • White Balance
    • Manual
    • Indoor
    • Auto
    • Outdoor
    • ATW
  • Pan Travel
    • 360°
  • Motion Detection Settings
    • On/Off
  • Input Voltage
    • 24 voltage direct current
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Auto Resume after Power Failure
    • Yes
  • Power Supply
    • 24 voltage direct current
  • Day/Night Mode
    • Yes
  • Audio Stream Type
    • Full-Duplex Simplex
  • Number of Alarm Outputs
    • 2
  • Minimum Operating Ambient Temperature
    • -0 degree Fahrenheit
    • -40 degree Celsius
  • Supported OS
    • Windows 7 32-Bit/64-Bit

Others

  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Minimum Color Illumination
    • 0.005 lux (colour)
  • White Balance
    • Manual
    • Indoor
    • Auto
    • Outdoor
    • ATW
  • Pan Travel
    • 360°
  • Motion Detection Settings
    • On/Off
  • Input Voltage
    • 24 voltage direct current
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Auto Resume after Power Failure
    • Yes
  • Power Supply
    • 24 voltage direct current
  • Day/Night Mode
    • Yes
  • Audio Stream Type
    • Full-Duplex Simplex
  • Number of Alarm Outputs
    • 2
  • Minimum Operating Ambient Temperature
    • -0 degree Fahrenheit
    • -40 degree Celsius
  • Supported OS
    • Windows 7 32-Bit/64-Bit
  • Minimum Electronic Shutter Speed : 1/1 second (time unit)
  • Minimum Color Illumination : 0.005 lux (colour)
  • White Balance : Manual|Indoor|Auto|Outdoor|ATW
  • Pan Travel : 360°
  • Motion Detection Settings : On/Off
  • Input Voltage : 24 voltage direct current
  • Maximum Electronic Shutter Speed : 1/30000 second (time unit)
  • Auto Resume after Power Failure : Yes
  • Power Supply : 24 voltage direct current
  • Day/Night Mode : Yes
  • Audio Stream Type : Full-Duplex Simplex
  • Number of Alarm Outputs : 2
  • Minimum Operating Ambient Temperature : -0 degree Fahrenheit|-40 degree Celsius
  • Supported OS : Windows 7 32-Bit/64-Bit
Image
SKU
Description
alt
HDZ302DE-R
2MP IP PTZ Outdoor 6in Dome, TDN, WDR, 4.5 to 135mm MFZ 30x, PoE Plus, 24V AC, IP66/IK10, Replacement
alt
HDZ30HDE-R
IP PTZ Outdoor Dome, TDN, WDR, 4.3 to 129mm Lens, 30x, PoE Plus, 24V AC, IK10, Replacement
alt
HDZ36E-R
Network Wide Dynamic TDN Outdoor PTZ Dome, 1/4in CCD, 3.4 to 122.4mm Lens, 36x, H.264, NTSC, Replacement
alt
HDZ36AE-R
650 TVL PTZ Outdoor Dome, TDN, 36×, 24V AC, NTSC, Clear Bubble, Replacement