https://buildings.honeywell.com/us/en/search-results.html

Surveillance Cameras

HDZ Series IR WDR PTZ IP Camera

HDZ Series IR wide dynamic range (WDR) PTZ IP cameras are HD and true day and night (TDN) providing extremely crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance in many security applications.

HDZ Series IR wide dynamic range (WDR) PTZ IP cameras are part of the growing line of IP-based products. These HD, true day and night (TDN) cameras provide extremely crisp video with up to two million effective pixels and 25x optical zoom for continuous surveillance in many security applications and utilize a 1/2.8-inch Exmor™ CMOS sensor and a 4.8 to 120 mm varifocal lens. HDZ Series cameras have an onboard storage of up to 128 GB (not included).

The cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The camera's automated responses include sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured Micro SDHC card. The automated responses setup can be done through a web client.

Features & Benefits:
  • Up to 50/60 fps primary streams, 25/30 fps secondary streams, and triple streams support
  • 328 ft (100 m) IR distance, depending on scene reflectance
  • Excellent low-light performance with down to 0 lux BW (with IRs on)
  • Multiple, selectable compression formats (H.265/H.264/ MJPEG)
  • Wall-mount accessory included
  • Built-in analytics, including face detection
  • Automatically restores to previous PTZ and lens position after power failure
  • Choice of 12V DC or PoE Plus power inputs
  • ONVIF profile S and G compliant
  • Water-resistant IP66 rating
Certifications:
  • Emissions: FCC Part 15B, EN55032
  • Immunity: EN55024, EN50130-4
  • EU Safety: EN60950-1
  • North America Safety: UL Listed to UL/CSA 60950-1
  • RoHS: EN50581 2012

Others

  • Main Stream Frame Rate
    • 1080 (60/50 fps)
    • 720 (60/50 fps)
  • Defog Settings
    • On
    • Off
  • Detection Sensor Type
    • Infrared
  • Digital Zoom
    • 16x
  • Number of Tours
    • 8
  • Alarm & Event Notifications
    • Relay output
    • Tour
    • Snapshot
    • Record on SD Card
    • Email
    • Pattern
  • Number of Presets
    • 300
  • Micro SD Function
    • Event Trigger Recording
    • Continuous & Scheduled Recording
    • Automatic Recording when Network Fails
  • Pan Travel
    • 360 degree
  • Languages
    • Japanese
  • Auto Resume after Power Failure
    • Yes
  • Security
    • User Access Log
    • User Account & Password Protection
    • IEEE 802.1x
    • Hardware Security Chipset Protection
    • Digest Authentication
    • HTTPS
    • IP Filter
  • Recording and Storage Method
    • MicroSD Up to 128 GB
  • Audio Stream Type
    • Simplex
    • Full Duplex
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • >50 dB
  • Audio Connector Type
    • Twisted Wire (1 in/1 out)
  • Focus Mode
    • Manual
  • Maximum Operating Humidity
    • 90 Percentage
  • Storage Capacity
    • 128 gal(US)/d
  • Sub Stream Frame Rate
    • CIF (30/25 fps)
    • D1 (30/25 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
  • Alarm Connector Type
    • Twisted Wire (2 in/1 out)
  • Number of Audio Inputs
    • 1
  • Number of Patterns
    • 5
  • CODEC
    • H.265
    • MJPEG
  • Alarm Outputs
    • 1
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Focal Length
    • 120 millimetre
  • Input Voltage
    • 12 voltage direct current
  • Audio Detection
    • Yes
  • Day/Night Mode
    • Yes
  • Number of Alarm Inputs
    • 2
  • Video Analytics
    • Face Detection
  • Image Rotation
    • Flip
  • POE Class
    • PoE Class 4
  • Number of Privacy Masking Areas
    • 24
  • Supported OS
    • Windows 7 32-Bit/64-Bit
  • Maximum Tilt Preset Speed
    • 200 °/S
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • CIF (30/25 fps)
  • Minimum Color Illumination
    • 0.005 lux
  • Auto Pan/Scan Ratio
    • 1/1
  • Alarm Detection
    • Yes
  • White Balance
    • ATW
    • Outdoor
    • Indoor
    • Manual
  • Minimum B/W Illumination
    • 0 lux
  • Infrared Cut Filter
    • Auto
  • Interoperability
    • ONVIF Profile G
    • ONVIF Profile second (time unit)
  • Power Connector Type
    • Bare Wire with Connectors Alarm I/O:Twisted Wire (2 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
  • Wide Dynamic Range
    • 120 dB
  • Horizontal Angle of View
    • 59.2 - 2.4 degree
  • Maximum Tilt Travel
    • 90 degree
  • Minimum Focal Length
    • 4.8 millimetre
  • Auto Flip Travel
    • 180 degree
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Communication Protocols
    • RJ45
  • Minimum Aperature
    • F1.6
  • Infrared Distance
    • 100 metre
    • 328 foot
  • Motion Detection Settings
    • On
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • BLC
    • WDR
  • Scanning System
    • Progressive Scan
  • Number of Audio Outputs
    • 1
  • Maximum Power Consumption
    • 13 watt
  • Alarm & Event Types
    • SD Card Capacity Warning
    • Audio Detection
  • Minimum Tilt Travel
    • -15 degree
  • Maximum Pan Preset Speed
    • 240 °/S
  • Maximum Aperature
    • F1.6 - F4.4

Others

  • Main Stream Frame Rate
    • 1080 (60/50 fps)
    • 720 (60/50 fps)
  • Defog Settings
    • On
    • Off
  • Detection Sensor Type
    • Infrared
  • Digital Zoom
    • 16x
  • Number of Tours
    • 8
  • Alarm & Event Notifications
    • Relay output
    • Tour
    • Snapshot
    • Record on SD Card
    • Email
    • Pattern
  • Number of Presets
    • 300
  • Micro SD Function
    • Event Trigger Recording
    • Continuous & Scheduled Recording
    • Automatic Recording when Network Fails
  • Pan Travel
    • 360 degree
  • Languages
    • Japanese
  • Auto Resume after Power Failure
    • Yes
  • Security
    • User Access Log
    • User Account & Password Protection
    • IEEE 802.1x
    • Hardware Security Chipset Protection
    • Digest Authentication
    • HTTPS
    • IP Filter
  • Recording and Storage Method
    • MicroSD Up to 128 GB
  • Audio Stream Type
    • Simplex
    • Full Duplex
  • Number of Alarm Outputs
    • 1
  • Signal to Noise Ratio
    • >50 dB
  • Audio Connector Type
    • Twisted Wire (1 in/1 out)
  • Focus Mode
    • Manual
  • Maximum Operating Humidity
    • 90 Percentage
  • Storage Capacity
    • 128 gal(US)/d
  • Sub Stream Frame Rate
    • CIF (30/25 fps)
    • D1 (30/25 fps)
  • Supported Web Browsers
    • Internet Explorer (11.0+)
  • Alarm Connector Type
    • Twisted Wire (2 in/1 out)
  • Number of Audio Inputs
    • 1
  • Number of Patterns
    • 5
  • CODEC
    • H.265
    • MJPEG
  • Alarm Outputs
    • 1
  • Image Sensor Format
    • 1/2.8 inch
  • Maximum Focal Length
    • 120 millimetre
  • Input Voltage
    • 12 voltage direct current
  • Audio Detection
    • Yes
  • Day/Night Mode
    • Yes
  • Number of Alarm Inputs
    • 2
  • Video Analytics
    • Face Detection
  • Image Rotation
    • Flip
  • POE Class
    • PoE Class 4
  • Number of Privacy Masking Areas
    • 24
  • Supported OS
    • Windows 7 32-Bit/64-Bit
  • Maximum Tilt Preset Speed
    • 200 °/S
  • Face Detection
    • Yes
  • Third Stream Frame Rate
    • CIF (30/25 fps)
  • Minimum Color Illumination
    • 0.005 lux
  • Auto Pan/Scan Ratio
    • 1/1
  • Alarm Detection
    • Yes
  • White Balance
    • ATW
    • Outdoor
    • Indoor
    • Manual
  • Minimum B/W Illumination
    • 0 lux
  • Infrared Cut Filter
    • Auto
  • Interoperability
    • ONVIF Profile G
    • ONVIF Profile second (time unit)
  • Power Connector Type
    • Bare Wire with Connectors Alarm I/O:Twisted Wire (2 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
  • Wide Dynamic Range
    • 120 dB
  • Horizontal Angle of View
    • 59.2 - 2.4 degree
  • Maximum Tilt Travel
    • 90 degree
  • Minimum Focal Length
    • 4.8 millimetre
  • Auto Flip Travel
    • 180 degree
  • Minimum Electronic Shutter Speed
    • 1/1 second (time unit)
  • Communication Protocols
    • RJ45
  • Minimum Aperature
    • F1.6
  • Infrared Distance
    • 100 metre
    • 328 foot
  • Motion Detection Settings
    • On
  • Maximum Electronic Shutter Speed
    • 1/30000 second (time unit)
  • Backlight Compensation Type
    • HLC
    • BLC
    • WDR
  • Scanning System
    • Progressive Scan
  • Number of Audio Outputs
    • 1
  • Maximum Power Consumption
    • 13 watt
  • Alarm & Event Types
    • SD Card Capacity Warning
    • Audio Detection
  • Minimum Tilt Travel
    • -15 degree
  • Maximum Pan Preset Speed
    • 240 °/S
  • Maximum Aperature
    • F1.6 - F4.4
  • Main Stream Frame Rate : 1080 (60/50 fps)|720 (60/50 fps)
  • Defog Settings : On|Off
  • Detection Sensor Type : Infrared
  • Digital Zoom : 16x
  • Number of Tours : 8
  • Alarm & Event Notifications : Relay output|Tour|Snapshot|Record on SD Card|Email|Pattern
  • Number of Presets : 300
  • Micro SD Function : Event Trigger Recording|Continuous & Scheduled Recording|Automatic Recording when Network Fails
  • Pan Travel : 360 degree
  • Languages : Japanese
  • Auto Resume after Power Failure : Yes
  • Security : User Access Log|User Account & Password Protection|IEEE 802.1x|Hardware Security Chipset Protection|Digest Authentication|HTTPS|IP Filter
  • Recording and Storage Method : MicroSD Up to 128 GB
  • Audio Stream Type : Simplex|Full Duplex
  • Number of Alarm Outputs : 1
  • Signal to Noise Ratio : >50 dB
  • Audio Connector Type : Twisted Wire (1 in/1 out)
  • Focus Mode : Manual
  • Maximum Operating Humidity : 90 Percentage
  • Storage Capacity : 128 gal(US)/d
  • Sub Stream Frame Rate : CIF (30/25 fps)|D1 (30/25 fps)
  • Supported Web Browsers : Internet Explorer (11.0+)
  • Alarm Connector Type : Twisted Wire (2 in/1 out)
  • Number of Audio Inputs : 1
  • Number of Patterns : 5
  • CODEC : H.265|MJPEG
  • Alarm Outputs : 1
  • Image Sensor Format : 1/2.8 inch
  • Maximum Focal Length : 120 millimetre
  • Input Voltage : 12 voltage direct current
  • Audio Detection : Yes
  • Day/Night Mode : Yes
  • Number of Alarm Inputs : 2
  • Video Analytics : Face Detection
  • Image Rotation : Flip
  • POE Class : PoE Class 4
  • Number of Privacy Masking Areas : 24
  • Supported OS : Windows 7 32-Bit/64-Bit
  • Maximum Tilt Preset Speed : 200 °/S
  • Face Detection : Yes
  • Third Stream Frame Rate : CIF (30/25 fps)
  • Minimum Color Illumination : 0.005 lux
  • Auto Pan/Scan Ratio : 1/1
  • Alarm Detection : Yes
  • White Balance : ATW|Outdoor|Indoor|Manual
  • Minimum B/W Illumination : 0 lux
  • Infrared Cut Filter : Auto
  • Interoperability : ONVIF Profile G|ONVIF Profile second (time unit)
  • Power Connector Type : Bare Wire with Connectors Alarm I/O:Twisted Wire (2 In/1 Out) Audio I/O:Twisted Wire (1 In/1 Out)
  • Wide Dynamic Range : 120 dB
  • Horizontal Angle of View : 59.2 - 2.4 degree
  • Maximum Tilt Travel : 90 degree
  • Minimum Focal Length : 4.8 millimetre
  • Auto Flip Travel : 180 degree
  • Minimum Electronic Shutter Speed : 1/1 second (time unit)
  • Communication Protocols : RJ45
  • Minimum Aperature : F1.6
  • Infrared Distance : 100 metre|328 foot
  • Motion Detection Settings : On
  • Maximum Electronic Shutter Speed : 1/30000 second (time unit)
  • Backlight Compensation Type : HLC|BLC|WDR
  • Scanning System : Progressive Scan
  • Number of Audio Outputs : 1
  • Maximum Power Consumption : 13 watt
  • Alarm & Event Types : SD Card Capacity Warning|Audio Detection
  • Minimum Tilt Travel : -15 degree
  • Maximum Pan Preset Speed : 240 °/S
  • Maximum Aperature : F1.6 - F4.4
Image
SKU
Description
alt
HDZP252DI
Network TDN PTZ Dome (comes with wall mount), 1080p Resolution, 25x Zoom, WDR, H.264, 6 IR LEDs, IP66, PoE+, Micro SD Card Compatible (Supports up to 128GB cards, card not included)