https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Surveillance Cameras

HDZ Series PTZ Dome IP Camera

HDZ Series PTZ dome IP cameras are true day and night (TDN), wide dynamic network cameras that provide extremely crisp video with up to 480,000 effective pixels (NTSC) and 30x zoom for continuous surveillance in applications.

HDZ Series PTZ dome IP cameras are true day and night (TDN), wide dynamic network cameras that provide extremely crisp video with up to 480,000 effective pixels (NTSC) and 30x zoom for continuous surveillance in applications. HDZ cameras provide 550 TVL horizontal resolution at full frame rate, a 360° rotation and proportional zoom lens which combine to give you the flexibility to clearly view a target area with desired width and depth. The 1/4-inch CCD image sensor offers the latest in digital video surveillance technology with accurate color rendition through a wide variety of lighting conditions. Electronic image stabilization (EIS) is also available for improved image quality in unstable mounting conditions.

For critical infrastructure requirements and in the event of a failure with the network, HDZ cameras have the option to record captured video to a Micro SDHC (card not included), providing an additional level of security to the user. HDZ cameras are also equipped with wide dynamic range (WDR), which is ideal for environments with high contrast and changing light conditions. HDZ Series IP PTZ dome cameras are housed by an IP66 rated tamper-resistant dome and integrated heater/blower to prevent damage by ingress of dust, heavy rain, and extended operating temperatures. HDZ cameras support quad video streams and adopts multiple compression formats (H.264/MJPEG) with rates up to 60 fps. The digital compression parameters for the four video streams are independently configurable. The combination of the latest digital technology and advanced video processing makes HDZ cameras ideally suited for large-scale surveillance in cities, roadways, airports, casinos, government facilities, schools and campuses, industrial environments and anywhere detailed surveillance is essential.

Features & Benefits:
  • Onboard camera storage — Micro SDHC card support (up to 64 GB; only applied on SanDisk® SDXC 64 GB)
  • Up to 25 fps at 1080p (30 fps for NTSC); up to 50 fps at 720p (60 fps NTSC) progressive scan
  • ONVIF® profile S compatible
  • Supports both dynamic and static IP addresses
  • P-iris mode
  • Wide range of mounting options available (1.5-inch NPT)
  • High pre-set speed up to 400° per second
  • Multiple selectable compression formats (H.264/MJPEG)
  • Choice of 24V AC or PoE power inputs
  • IK10 impact/vandal-resistant acrylic for both indoor and outdoor
Certifications:
  • Emissions: EN55022, FCC Part 15B
  • Immunity: EN50130-4
  • Safety: UL/CSA 60950-1, UL/CSA 60950-22 (Outdoor Cameras)

Others

  • Day/Night Mode
    • Yes
  • Digital Zoom
    • 12x
  • Number of Privacy Masking Areas
    • 16
  • Number of Presets
    • 256
  • Maximum Tilt Travel
    • 190 degree

Others

  • Day/Night Mode
    • Yes
  • Digital Zoom
    • 12x
  • Number of Privacy Masking Areas
    • 16
  • Number of Presets
    • 256
  • Maximum Tilt Travel
    • 190 degree
  • Day/Night Mode : Yes
  • Digital Zoom : 12x
  • Number of Privacy Masking Areas : 16
  • Number of Presets : 256
  • Maximum Tilt Travel : 190 degree
Image
SKU
Description
alt
HDZ30HDEX
PTZ IP, External Pend, 30X HD TDN WDR PAL, H.264, Clear Dome
alt
HDZ30X
IP Dome, Indoor Pendant, 30x SD TDN PAL, H.264, Clear Dome
alt
HDZ30
IP Dome, Indoor Pendant, 30x SD TDN NTSC, H.264, Clear Dome
alt
HDZ30HD
IP PTZ Indoor Dome, TDN, 1080p, 4.3 to 129mm Lens, 30x, H.264, PAL/NTSC, Micro SDHC Compatible
alt
HDZ30HDX
PTZ IP, Indoor Pend, 30X HD TDN WDR PAL, H.264, Clear Dome