https://buildings.honeywell.com/us/en/search-results.html

Surveillance Cameras

High Resolution Day and Night Miniature Box Camera

High resolution day and night miniature box cameras represent a breakthrough in camera design. At just a quarter of the size of traditional cameras, These cameras produce superior quality pictures in variable and low-light conditions.

High resolution day and night miniature box cameras represent a breakthrough in camera design. At just a quarter of the size of traditional cameras, these cameras produce superior quality pictures in variable and low-light conditions. Ideal for use in tight spaces, such as small dome housings and automated teller machines, the cameras adapt to varying lighting conditions to ensure the highest picture quality. When the light level drops too low for accurate video identification in color, the cameras switch automatically to black-and-white video for a cleaner picture.

Camera setup is accomplished using an on-screen display. Menu navigation is simple and picture adjustments can be made in a matter of seconds with easy-to-use push buttons on the back of the camera. Features of these cameras include a 1/3-inch 480,000 pixel, low-light CCD sensor with on-chip micro lenses and low-noise digital signal processing, backlight compensation, white balance, auto iris adjustment, 24-character text display, motion detection, privacy masking, and more. High resolution day and night miniature box cameras provide a cost-effective, discreet video solution in surveillance applications requiring high-resolution video in low-light conditions. These include general indoor surveillance applications in retail, financial, gaming, and other commercial markets.

Features & Benefits:
  • High sensitivity (0.1 lux at F1.2, 50 IRE)
  • 650 TV lines of resolution
  • Small footprint: 2.8×1.6×1.6 inch (72×41×41 mm)
  • C/CS lens mount
  • On-screen display menu and adjustment
  • Backlight/highlight compensation
  • Seven white balance control modes
  • Adaptive tone reproduction
  • Motion detection
  • Privacy masking
Certifications:
  • Emissions: FCC: Part 15, Class A CE: EN 55022
  • Immunity: CE: EN 50130-4
Image
SKU
Description
alt
HCCM674M
High Resolution Mini Box Camera, TDN