Surveillance Cameras
Performance Series 960H Indoor IR Mini Dome Camera
Performance Series 960H indoor IR mini dome cameras are ideal for a diverse range of applications. These cameras have a 2.8 to 12 mm varifocal manual iris lens. They have a compact, one-piece design and can mount directly to a ceiling or wall.
Performance Series 960H indoor IR mini dome cameras are ideal for a diverse range of applications. These cameras have a 2.8 to 12 mm varifocal manual iris lens. They have a compact, one-piece design for fast, easy installation and can mount directly to a ceiling or wall. Performance Series 960H indoor IR mini dome cameras are a cost-effective surveillance solution suitable for a wide range of indoor commercial and residential spaces, including building entrances, lobbies, and atriums.
Features & Benefits:- Sharp, detailed ultra high resolution image (700 TVL)
- Vivid color pictures by day and clear black-and-white pictures at night
- Excellent low-light performance (0.14 lux minimum illumination; 0 lux with IR)
- True day and night (TDN) capability
- Smart IR technology for even distribution of IR; 24 IR LEDs provide up to 66 ft (20 m) of illumination, depending on scene reflectance
- 3-axis rotation (355° pan, 80° tilt, 355° rotation)
- Uses existing BNC cabling; no rewiring required
- Backwards compatible with standard analog DVRs
- OSD for easy setup
- Emissions: FCC, Part 15B, Class B, EN 55022
- Immunity: EN 50130-4
Image
SKU
Description
HD262H-R
Indoor Mini Dome Camera, 1/3in CMOS, 2.8 to 12mm VFMI, 24 IR LEDs, TDN, 12V DC/24V AC, PAL, Replacement