Surveillance Cameras
Performance Series HQA 1080p IR Ball Camera
Performance Series high-quality analog (HQA) 1080p IR ball cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 1080p images over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) 1080p IR ball cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 1080p images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA 1080p IR ball cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- 1/2.7-inch 2.1 MP imager
- 2.7 to 12 mm MFZ lens
- True day and night (TDN) IR-cut filter
- True wide dynamic range (WDR) 120 dB
- Low-light performance down to 0.03 lux (color) or 0 lux with IR LEDs on
- Up to 200 ft (60 m) of IR illumination, depending on scene reflectance
- HQA/CVBS video output
- Transmission distances up to 984 ft (300 m)
- 12V DC or 24V AC power input
- IP66 rated housing
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Minimum Color Illumination
- 0.03 lux
- Video Output Connection Type
- 1-Channel HQA BNC Cable
- 1-Channel CVBS BNC Cable
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Number of IR LEDs
- 2
- Signal to Noise Ratio
- 50 dB
- Wide Dynamic Range
- 120 dB
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Horizontal Angle of View
- 99 - 37 degree
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- CODEC
- H.264
- Image Sensor Format
- 1/2.7 inch
- Infrared Distance
- 200 foot
- 60 metre
- Input Voltage
- 12 voltage direct current
- 24 voltage alternating current
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Image Detection Type
- Infrared
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 12 watt
- Camera Type
- HQA
- Maximum Aperature
- F1.4
Others
- Maximum Frame Rate
- 25/30 ft/s
- Detection Sensor Type
- Infrared
- Minimum Color Illumination
- 0.03 lux
- Video Output Connection Type
- 1-Channel HQA BNC Cable
- 1-Channel CVBS BNC Cable
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Number of IR LEDs
- 2
- Signal to Noise Ratio
- 50 dB
- Wide Dynamic Range
- 120 dB
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Horizontal Angle of View
- 99 - 37 degree
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- MFZ
- CODEC
- H.264
- Image Sensor Format
- 1/2.7 inch
- Infrared Distance
- 200 foot
- 60 metre
- Input Voltage
- 12 voltage direct current
- 24 voltage alternating current
- Maximum Electronic Shutter Speed
- 1/30000 second (time unit)
- Image Detection Type
- Infrared
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 12 watt
- Camera Type
- HQA
- Maximum Aperature
- F1.4
- Maximum Frame Rate : 25/30 ft/s
- Detection Sensor Type : Infrared
- Minimum Color Illumination : 0.03 lux
- Video Output Connection Type : 1-Channel HQA BNC Cable|1-Channel CVBS BNC Cable
- Minimum B/W Illumination : 0 lux
- Infrared Cut Filter : Auto (ICR)
- Number of IR LEDs : 2
- Signal to Noise Ratio : 50 dB
- Wide Dynamic Range : 120 dB
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 0 Percentage
- Horizontal Angle of View : 99 - 37 degree
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : MFZ
- CODEC : H.264
- Image Sensor Format : 1/2.7 inch
- Infrared Distance : 200 foot|60 metre
- Input Voltage : 12 voltage direct current|24 voltage alternating current
- Maximum Electronic Shutter Speed : 1/30000 second (time unit)
- Image Detection Type : Infrared
- Day/Night Mode : Yes
- Maximum Power Consumption : 12 watt
- Camera Type : HQA
- Maximum Aperature : F1.4
Image
SKU
Description
HD231HD2
1080p Ball Camera, WDR, 1/2.7in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, 12V DC/24V AC