Surveillance Cameras
Performance Series HQA 1080p PTZ Dome Camera
Performance Series high-quality analog (HQA) 1080p PTZ dome cameras provide extremely crisp video at up to 30x zoom for continuous surveillance in indoor or outdoor environments.
Performance Series high-quality analog (HQA) 1080p PTZ dome cameras provide extremely crisp video at up to 30x zoom for continuous surveillance in indoor or outdoor environments. Employing Honeywell’s HQA technology, these cameras deliver full HD images over existing co-axial infrastructure. Performance Series HQA 1080p PTZ dome cameras are ideally suited for large-scale surveillance applications, including airports, government facilities, and campuses, providing excellent picture quality while offering reliable protection against dust, dirt, and water.
Features & Benefits:- 1/2.8-inch 2 MP progressive scan imager
- 4.5 to 135 mm lens; 30x optical zoom, 16x digital zoom
- True day and night (TDN) IR-cut filter
- Wide dynamic range (WDR) up to 120 dB
- Up to 30 fps at 1080p resolution
- Low-light performance down to 0.005 lux (color) or 0 lux with IR LEDs on; up to 492 ft (150 m) IR illumination, depending on scene reflectance
- Switchable HQA/CVBS video input
- Transmission distances up to 1,640 ft (500 m)
- 24V AC input
- IP66 rated waterproof housing
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: UL Listed to UL/CSA 60950-1, CE (EN 60950-1)
Others
- Digital Zoom
- 16x
- Minimum Color Illumination
- 0.005 lx F1.6 (Color)
- Image Sensor Format
- 1/2.8 2 MP CMOS inch
- Minimum B/W Illumination
- 0 lx (IR LEDs on)
- Input Voltage
- 24 voltage direct current
- Backlight Compensation Type
- BLC/HLC/WDR (120 dB)
- Power Supply
- 24 voltage direct current
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 25 watt
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Wide Dynamic Range
- 120 dB
- Optical Zoom
- 30X
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Horizontal Angle of View
- 67.8-2.7°
Others
- Digital Zoom
- 16x
- Minimum Color Illumination
- 0.005 lx F1.6 (Color)
- Image Sensor Format
- 1/2.8 2 MP CMOS inch
- Minimum B/W Illumination
- 0 lx (IR LEDs on)
- Input Voltage
- 24 voltage direct current
- Backlight Compensation Type
- BLC/HLC/WDR (120 dB)
- Power Supply
- 24 voltage direct current
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 25 watt
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Wide Dynamic Range
- 120 dB
- Optical Zoom
- 30X
- Minimum Operating Humidity
- 0 (Non-condensing) percentage relative humidity
- Horizontal Angle of View
- 67.8-2.7°
- Digital Zoom : 16x
- Minimum Color Illumination : 0.005 lx F1.6 (Color)
- Image Sensor Format : 1/2.8 2 MP CMOS inch
- Minimum B/W Illumination : 0 lx (IR LEDs on)
- Input Voltage : 24 voltage direct current
- Backlight Compensation Type : BLC/HLC/WDR (120 dB)
- Power Supply : 24 voltage direct current
- Day/Night Mode : Yes
- Maximum Power Consumption : 25 watt
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Wide Dynamic Range : 120 dB
- Optical Zoom : 30X
- Minimum Operating Humidity : 0 (Non-condensing) percentage relative humidity
- Horizontal Angle of View : 67.8-2.7°
Image
SKU
Description
HDP302DQI-R
1080p PTZ Dome Camera, IR, with Wall-Mount Bracket, Replacement