https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Surveillance Cameras

Performance Series HQA Camera

Performance Series HQA cameras offer competitively priced, hassle-free HD cameras for everyday security applications from a partner you know and trust.

Supercharge your analog security system with Performance Series HQA cameras for high definition 1080p images over your existing coax infrastructure. The Performance Series HQA line includes a wide range of high performing IR cameras that are easy to install and even easier to use. These flexible, fully featured cameras are perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.

Features & Benefits:
  • Long distance transmission over co-axial cable with low attenuation and latency
  • True day and night (TDN) provides vivid color images by day and clear black and white images at night with ICR
  • Excellent low-light performance with 2D/3D noise reduction
  • A wide range of lenses and zoom options for all types of installations
  • IR LEDs provide illumination in dimly lit or nighttime scenes, depending on scene reflectance and camera model
  • Smart IR technology provides even distribution of IR
  • Weatherproof (IP66) camera housing
  • Plug-and-play compatible with Honeywell 4-, 8-, or 16-channel Performance Series HQA DVRs
  • Uses existing BNC cabling — no rewiring required
  • Remote configuration through web client or from the DVR
Certifications:
  • HD30HD2:
  • Emissions: FCC Part 15, CE (EN 55032)
  • Immunity: CE (EN 50130-4)
  • HD30HD4:
  • Emissions: EN 55032:2012+AC:2013
  • Immunity: EN 50130-4:2011, EN 55024:2010
  • Safety: EN 60950-1:2006+A11:2009+A1:2010+A12:2011+A2:2013
  • RoHS: EN 50581:2012
  • HD30XD2:
  • Emissions: EN 55032, ANSI C634-2014
  • Immunity: EN 50134-4
  • EU Safety: EN 60950-1
  • RoHS: EN 50581

Others

  • Day/Night Mode
    • Yes

Others

  • Day/Night Mode
    • Yes
  • Day/Night Mode : Yes
Image
SKU
Description
alt
HD30HD2-R
1080p Ball Camera, 1/2.8in CMOS, 3.6mm Fixed, 12 IR LEDs, TDN, 12VDC, Replacement
alt
HD30XD2
2MP Rugged Dome Camera, 1/2.9in CMOS, 3.6mm Fixed, 12 IR LEDs, TDN, 12V DC, IP66/IK10
alt
HD30HD2
1080p Ball Camera, 1/2.8in CMOS, 3.6mm Fixed, 12 IR LEDs, TDN, 12V DC
alt
HD30HD4
CAMERA,BALL,4MP HQA,IR,3.6MM,12VDC,PAL
alt
HD30HD4-R
4MP Ball Camera, WDR, 1/3in CMOS, 3.6mm Fixed, 1 IR LED, 12V DC, Replacement

Related Products