https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Surveillance Cameras

Performance Series HQA Indoor/Outdoor Bullet Camera

Performance Series high-quality analog (HQA) indoor/outdoor bullet cameras allow you to supercharge your analog security system with Honeywell's HQA technology for HD 720p/1080p images over your existing co-axial infrastructure.

Performance Series high-quality analog (HQA) indoor/outdoor bullet cameras allow you to supercharge your analog security system with Honeywell's HQA technology for HD 720p/1080p images over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA indoor/outdoor bullet cameras are cost-effective surveillance solutions suitable for both indoor and outdoor applications, including schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.

Features & Benefits:
  • Long distance transmission over co-axial cables with low attenuation and latency up to 984 ft (300 m) over RG59
  • Vivid color pictures by day and clear black-and-white pictures at night
  • Weatherproof IP66 rated housing
  • True day and night (TDN) capability
  • Smart IR technology for even distribution of IR
  • NTSC format
  • Compact design for fast, easy installation
  • Mounts directly to a ceiling or wall
  • 3-axis rotation
  • Uses existing BNC cabling; no rewiring required
Image
SKU
Description
alt
HB74HD4
4MP Bullet Camera, WDR 120dB, 1/3in CMOS, 2.8mm, 2 IR LEDs, TDN, 12V DC, IP66
alt
HB74HD2
1080p Indoor/Outdoor Bullet Camera, 1/3in 2MP CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, 12V DC, IP66
alt
HB74HD1
720p Indoor/Outdoor Bullet Camera, 1/2.9in 1MP CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, 12V DC, IP66