Surveillance Cameras
Performance Series HQA IR Bullet Camera with PIR
Performance Series high-quality analog (HQA) IR/PIR bullet cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) IR/PIR bullet cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. The bullet cameras are perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- Long distance transmission over co-axial cable with low attenuation and latency; four signals in one cable allow a mix of video, audio, data, power, alarm triggers and control signals to transmit on a single coaxial cable
- True day and night (TDN) provides vivid color images by day and clear black-and-white images at night using a removable IR-cut filter
- Excellent low-light performance with 2D/3D noise reduction
- Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
- Built-in PIR sensor with image motion detection to avoid false alarms
- Fixed cameras support 12V DC power input
- Uses existing BNC cabling — no rewiring required
- Supports both HD and SD output which can be easily switched by the users
- Remote configuration through a web client or from the DVR
- Weatherproof IP66 camera housing
- Emissions: FCC, Part 15B, EN55032:2012 +AC:2013
- Immunity: EN50130-4:2011
- EU Safety: EN60950-1
- RoHS: EN50581:2012
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Detection Sensor Type
- Infrared
- Gains Control
- AGC
- Minimum Color Illumination
- 0.02 lux
- White Balance
- Manual
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Minimum B/W Illumination
- 0 lux
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- DWDR
- HLC
- Infrared Cut Filter
- Manual
- Auto (ICR)
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Number of Privacy Masking Areas
- 8
- Signal to Noise Ratio
- >65 dB
- Camera Type
- HQA
- Wide Dynamic Range
- DWDR
- Maximum Aperature
- F2.0
Others
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Detection Sensor Type
- Infrared
- Gains Control
- AGC
- Minimum Color Illumination
- 0.02 lux
- White Balance
- Manual
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Minimum B/W Illumination
- 0 lux
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- DWDR
- HLC
- Infrared Cut Filter
- Manual
- Auto (ICR)
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Number of Privacy Masking Areas
- 8
- Signal to Noise Ratio
- >65 dB
- Camera Type
- HQA
- Wide Dynamic Range
- DWDR
- Maximum Aperature
- F2.0
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Detection Sensor Type : Infrared
- Gains Control : AGC
- Minimum Color Illumination : 0.02 lux
- White Balance : Manual
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Minimum B/W Illumination : 0 lux
- Input Voltage : 12 voltage direct current
- Backlight Compensation Type : DWDR|HLC
- Infrared Cut Filter : Manual|Auto (ICR)
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Number of Privacy Masking Areas : 8
- Signal to Noise Ratio : >65 dB
- Camera Type : HQA
- Wide Dynamic Range : DWDR
- Maximum Aperature : F2.0
Image
SKU
Description
HB30PHD2
2MP IR/PIR Bullet Camera, DWDR, 1/2.8in 2MP CMOS, 2.8mm, 1 IR LED, TDN, 12V DC, IP66
HB30XD2
1080p Bullet Camera, 1/2.9in 2MP CMOS, 3.6mm Fixed, 18 IR LEDs, TDN, 12V DC, IP66, Off-White
HB30THD2
2MP IR Bullet Camera, 1/2.9in, 3.6mm Lens, 12 IR LEDs, 12V DC, IP66, TDN, 1080P/720P