https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

Performance Series HQA Outdoor Bullet Camera

Performance Series high-quality analog (HQA) outdoor bullet cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure.

Performance Series HQA Outdoor Bullet Camera

Performance Series high-quality analog (HQA) outdoor bullet cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA outdoor bullet cameras are flexible, fully featured, and perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.

Features & Benefits:
  • Long distance transmission over co-axial cable with low attenuation and latency — up to 2,625 ft (800 m) using RG-59
  • Either true wide dynamic range (WDR) 120 dB or digital WDR ensures glare-free images
  • True day and night (TDN) provides vivid color images by day and clear black-and-white images at night using a removable IR-cut filter
  • Excellent low-light performance with 2D/3D noise reduction
  • A wide range of lenses and zoom options for all types of installations
  • Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
  • Built-in PIR sensor with image motion detection to avoid false alarms
  • Built-in temperature and humidity sensor with threshold alarm
Certifications:
  • HB41XD2/HB42XD2/HB30XD2:
  • Emissions: EN55032, ANSI C63.4-2014
  • Immunity: EN50130-4
  • EU Safety: EN60950-1
  • RoHS: EN50581
  • HB276HD4/HB74HD4:
  • Emissions: FCC Part 15B
  • North America Safety: UL60950-1
  •  HBD42HD8:
  • Emissions: FCC, Part 15B, EN55032:2012 +AC:2013
  • Immunity: EN50130-4:2011
  • Safety: EN60950-1
  • RoHS: EN50581:2012

Others

  • Maximum Frame Rate
    • 25/30 (1080p) ft/s
    • 25/30 (720p) ft/s
  • Detection Sensor Type
    • Infrared
  • Gains Control
    • AGC
  • Maximum Storage Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Minimum Color Illumination
    • 0.005 lux
  • Video Output Connection Type
    • 1-Channel BNC CVI
    • CVBS Video Output
    • TVI
    • AHD
  • White Balance
    • Manual
  • Minimum B/W Illumination
    • 0 lux
  • Minimum Storage Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Infrared Cut Filter
    • Auto (ICR)
  • Number of IR LEDs
    • 4
  • Signal to Noise Ratio
    • >65 dB
  • Wide Dynamic Range
    • 120 dB
  • Maximum Operating Humidity
    • 90 Percentage
  • Horizontal Angle of View
    • 102 - 29 degree
  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Lens Type
    • MFZ
  • Image Sensor Format
    • 1/2.8 inch
  • Infrared Distance
    • 50 metre
    • 150 foot
  • Analogue Transmission Type
    • TVI
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • WDR
    • HLC
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 10.1 watt
  • Camera Type
    • HQA
  • Number of Privacy Masking Areas
    • 4
  • Maximum Aperature
    • F1.3

Others

  • Maximum Frame Rate
    • 25/30 (1080p) ft/s
    • 25/30 (720p) ft/s
  • Detection Sensor Type
    • Infrared
  • Gains Control
    • AGC
  • Maximum Storage Temperature
    • 60 degree Celsius
    • 140 degree Fahrenheit
  • Minimum Color Illumination
    • 0.005 lux
  • Video Output Connection Type
    • 1-Channel BNC CVI
    • CVBS Video Output
    • TVI
    • AHD
  • White Balance
    • Manual
  • Minimum B/W Illumination
    • 0 lux
  • Minimum Storage Temperature
    • -22 degree Fahrenheit
    • -30 degree Celsius
  • Infrared Cut Filter
    • Auto (ICR)
  • Number of IR LEDs
    • 4
  • Signal to Noise Ratio
    • >65 dB
  • Wide Dynamic Range
    • 120 dB
  • Maximum Operating Humidity
    • 90 Percentage
  • Horizontal Angle of View
    • 102 - 29 degree
  • Minimum Electronic Shutter Speed
    • 1/3 second (time unit)
  • Lens Type
    • MFZ
  • Image Sensor Format
    • 1/2.8 inch
  • Infrared Distance
    • 50 metre
    • 150 foot
  • Analogue Transmission Type
    • TVI
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Input Voltage
    • 12 voltage direct current
  • Backlight Compensation Type
    • WDR
    • HLC
  • Image Detection Type
    • Infrared
  • Scanning System
    • Progressive Scan
  • Day/Night Mode
    • Yes
  • Maximum Power Consumption
    • 10.1 watt
  • Camera Type
    • HQA
  • Number of Privacy Masking Areas
    • 4
  • Maximum Aperature
    • F1.3
  • Maximum Frame Rate : 25/30 (1080p) ft/s|25/30 (720p) ft/s
  • Detection Sensor Type : Infrared
  • Gains Control : AGC
  • Maximum Storage Temperature : 60 degree Celsius|140 degree Fahrenheit
  • Minimum Color Illumination : 0.005 lux
  • Video Output Connection Type : 1-Channel BNC CVI|CVBS Video Output|TVI|AHD
  • White Balance : Manual
  • Minimum B/W Illumination : 0 lux
  • Minimum Storage Temperature : -22 degree Fahrenheit|-30 degree Celsius
  • Infrared Cut Filter : Auto (ICR)
  • Number of IR LEDs : 4
  • Signal to Noise Ratio : >65 dB
  • Wide Dynamic Range : 120 dB
  • Maximum Operating Humidity : 90 Percentage
  • Horizontal Angle of View : 102 - 29 degree
  • Minimum Electronic Shutter Speed : 1/3 second (time unit)
  • Lens Type : MFZ
  • Image Sensor Format : 1/2.8 inch
  • Infrared Distance : 50 metre|150 foot
  • Analogue Transmission Type : TVI
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Input Voltage : 12 voltage direct current
  • Backlight Compensation Type : WDR|HLC
  • Image Detection Type : Infrared
  • Scanning System : Progressive Scan
  • Day/Night Mode : Yes
  • Maximum Power Consumption : 10.1 watt
  • Camera Type : HQA
  • Number of Privacy Masking Areas : 4
  • Maximum Aperature : F1.3
Image
SKU
Description
alt
HB42XD2
2MP Bullet Camera, WDR 120dB, 2.7 to 13.5mm MFZ, 4 IR LEDs, TDN, 12V DC, IP66, Off-White