Surveillance Cameras
Performance Series HQA Fisheye Camera
Performance Series high-quality analog (HQA) fisheye cameras allow you to supercharge your analog security system with Honeywell´s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) fisheye cameras allow you to supercharge your analog security system with Honeywell´s HQA technology for HD images from 1080p to 4K over your existing co-axial infrastructure. These cameras are easy to install and even easier to use. Performance Series HQA fisheye cameras are flexible, fully featured, and perfect for a wide range of surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- Long distance transmission over co-axial cable with low attenuation and latency
- Excellent low-light performance with 2D/3D noise reduction
- Weatherproof IP66 and IK10 impact-resistant camera housing
- Plug-and-play compatible with Honeywell HRHQ 4-, 8-, or 16-channel hybrid 1080p HQA DVRs
- Four signals simultaneously transmitted over one co-axial cable gives installers complete flexibility; four signals in one cable allow a mix of video, audio, data, power, alarm triggers and control signals to transmit on a single co-axial cable
- Uses existing BNC cabling - no rewiring required
- Supports both HD and SD output which can be easily switched by the users
- Remote configuration through a web client or from the DVR
- Emissions: FCC, Part 15B, EN55032:2012 +AC:2013
- Immunity: EN50130-4:2011
- EU Safety: EN60950-1
- RoHS: EN50581:2012
Others
- Maximum Frame Rate
- 25 ft/s
- Gains Control
- AGC
- Minimum Color Illumination
- 0.01 lux
- Video Output Connection Type
- 1-Channel BNC CVBS Video Output
- 1-Channel BNC HDCVI High De?nition Video Output
- White Balance
- Manual
- Minimum B/W Illumination
- 0.001 lux
- Infrared Cut Filter
- Auto (Electronic)
- Manual
- Signal to Noise Ratio
- >65 dB
- Maximum Operating Humidity
- 90 Percentage
- Wide Dynamic Range
- 120 dB
- Horizontal Angle of View
- 180 degree
- Minimum Electronic Shutter Speed
- 1/3 (NTSC) second (time unit)
- 1/4 (PAL) second (time unit)
- Lens Type
- MFZ
- Image Sensor Format
- 1/3 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- HLC
- DWDR
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 2.2 watt
- Number of Privacy Masking Areas
- 8
- Camera Type
- HQA
- Maximum Aperature
- F2.0
Others
- Maximum Frame Rate
- 25 ft/s
- Gains Control
- AGC
- Minimum Color Illumination
- 0.01 lux
- Video Output Connection Type
- 1-Channel BNC CVBS Video Output
- 1-Channel BNC HDCVI High De?nition Video Output
- White Balance
- Manual
- Minimum B/W Illumination
- 0.001 lux
- Infrared Cut Filter
- Auto (Electronic)
- Manual
- Signal to Noise Ratio
- >65 dB
- Maximum Operating Humidity
- 90 Percentage
- Wide Dynamic Range
- 120 dB
- Horizontal Angle of View
- 180 degree
- Minimum Electronic Shutter Speed
- 1/3 (NTSC) second (time unit)
- 1/4 (PAL) second (time unit)
- Lens Type
- MFZ
- Image Sensor Format
- 1/3 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- HLC
- DWDR
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Maximum Power Consumption
- 2.2 watt
- Number of Privacy Masking Areas
- 8
- Camera Type
- HQA
- Maximum Aperature
- F2.0
- Maximum Frame Rate : 25 ft/s
- Gains Control : AGC
- Minimum Color Illumination : 0.01 lux
- Video Output Connection Type : 1-Channel BNC CVBS Video Output|1-Channel BNC HDCVI High De?nition Video Output
- White Balance : Manual
- Minimum B/W Illumination : 0.001 lux
- Infrared Cut Filter : Auto (Electronic)|Manual
- Signal to Noise Ratio : >65 dB
- Maximum Operating Humidity : 90 Percentage
- Wide Dynamic Range : 120 dB
- Horizontal Angle of View : 180 degree
- Minimum Electronic Shutter Speed : 1/3 (NTSC) second (time unit)|1/4 (PAL) second (time unit)
- Lens Type : MFZ
- Image Sensor Format : 1/3 inch
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Input Voltage : 12 voltage direct current
- Backlight Compensation Type : HLC|DWDR
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Maximum Power Consumption : 2.2 watt
- Number of Privacy Masking Areas : 8
- Camera Type : HQA
- Maximum Aperature : F2.0
Image
SKU
Description
HFD40HD4
4MP Fisheye Camera, WDR 120dB, 1/3in CMOS, 1.18mm MFZ, 12V DC, IP66, IK10