Surveillance Cameras
Performance Series HQA IR Ball Camera
Performance Series high-quality analog (HQA) IR ball cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 720p images over your existing co-axial infrastructure.
Performance Series high-quality analog (HQA) IR ball cameras allow you to supercharge your analog security system with Honeywell’s HQA technology for HD 720p images over your existing co-axial infrastructure. These cameras that are easy to install and even easier to use. Performance Series HQA IR ball cameras are flexible, fully featured, and ideal for a wide range of indoor surveillance applications, providing excellent picture quality at an affordable price.
Features & Benefits:- HD 720p image with a 1/2.9-inch 1 MP sensor
- Long distance transmission over co-axial cable with low attenuation and latency — up to 1,640 ft (500 m) using RG-59/U
- True day and night (TDN) provides vivid color images by day and clear black-and-white images at night with ICR
- Excellent low-light performance with 2D noise reduction
- 3.6 mm (F1.6) fixed lens
- IR LEDs provide up to 65 ft (20 m) or 100 ft (30 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution of IR
- Plug-and-play compatible with Honeywell
- 4-, 8-, or 16-channel Performance Series HQA DVRs; remote configuration through web client or from the DVR
- 12V DC power input
- Uses existing BNC cabling — no rewiring required
Others
- Day/Night Mode
- Yes
- Minimum Color Illumination
- 0.05 lx (Color)
- Input Voltage
- 12 voltage direct current
- Power Supply
- 12 voltage direct current
Others
- Day/Night Mode
- Yes
- Minimum Color Illumination
- 0.05 lx (Color)
- Input Voltage
- 12 voltage direct current
- Power Supply
- 12 voltage direct current
- Day/Night Mode : Yes
- Minimum Color Illumination : 0.05 lx (Color)
- Input Voltage : 12 voltage direct current
- Power Supply : 12 voltage direct current
Image
SKU
Description
HD29HD1-R
720p Ball Camera, 1/2.9in CMOS, 3.6mm Fixed, 12 IR LEDs, TDN, 12V DC, Replacement
HD29HD1
720p Ball Camera, 1/2.9in CMOS, 3.6mm Fixed, 12 IR LEDs, TDN, 12V DC