Surveillance Cameras
Performance Series Indoor/Outdoor IR Bullet Camera
Performance Series IR bullet cameras are a cost-effective surveillance solution suitable for both indoor and outdoor applications.
Performance Series IR bullet cameras are a cost-effective surveillance solution suitable for both indoor and outdoor applications, including schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, foyers, loading docks, and driveways. These cameras have a compact design for fast, easy installation. They mount directly to a ceiling or wall with just three screws. Performance Series indoor and outdoor IR bullet cameras are compatible with standard analog DVRs and have an easy-to-access external zoom and focus adjustment.
Features & Benefits:- Sharp, detailed ultra high-resolution image (700 TVL)
- Vivid color pictures by day and clear black-and-white pictures at night
- 3D digital noise reduction
- 2.8 to 12 mm varifocal manual iris lens
- Smart IR technology for even distribution
- 42 IR LEDs provide up to 100 ft (30 m) of illumination, depending on scene reflectance
- IP66 rated housing
- Multi-directional bracket (360° pan, 75° tilt, and 360° horizontal rotation)
- Uses existing BNC cabling; no rewiring required
- Emissions: FCC, Part 15B, Class B, EN 55022
- Immunity: EN 50130-4
Image
SKU
Description
HB75HD1
720p Indoor/Outdoor Bullet Camera, 1/2.9in 1MP CMOS, 2.7 to 12mm VFMI, 24 IR LEDs, TDN, 12V DC, IP66, NTSC
HB75HD2
1080p Indoor/Outdoor Bullet Camera, 1/2.8in 2.4MP CMOS, 2.7 to 12mm VFMI, 24 IR LEDs, TDN, 12V DC, IP66, NTSC
HB75H
960H Indoor/Outdoor Bullet Camera, 1/3in CMOS, 42 IR LEDs, TDN, IP66, NTSC