Surveillance Cameras
Performance Series IP Fisheye Camera
Performance Series IP fisheye cameras are day and night superior HD cameras that offer incomparable picture clarity, wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too.
Performance Series IP fisheye cameras are day and night superior HD cameras that offer incomparable picture clarity, an incredibly wide coverage area, hassle-free flexible system integration, and secure data transmission — and they install easily too. These cameras can be configured to automatically detect and respond to events such as motion in the scene, alarm inputs, network failure, and/or camera tampering. The automated responses include sending a notification through email, FTP, and/or HTTP; sending a still image of the event through email and/or FTP; and recording a video clip of the event to a configured Micro SDHC card. Setup can be done through the web client. These fully-featured attractive cameras are perfect for indoor installations that require excellent picture quality at minimal bandwidth while offering multiple display and installation mode options. Boasting a sleek modern design and offering the widest angle of view possible, the cameras are suited for a wide range of applications.
Features & Benefits:- Superior HD 5 MP resolution at 12 fps
- Up to dual stream support
- Widest horizontal angle of view at 185°
- 1/3-inch 5 MP progressive scan imager
- Excellent low-light performance with down to 0.0001 lux BW
- 1.42 mm, F2.6, fixed fisheye lens
- Image dewarping and embedded PTZ controls for full monitoring of the entire 360° fisheye view
- Choice of 12V DC or PoE (802.3af) power inputs
- Five year warranty
- Global language support with 12 languages for all QIGs, and 2 languages for the web GUI
- Emissions: FCC Part 15B, EN55032
- Immunity: EN50130-4; EN55024
- EU Safety: EN60950-1
- North America Safety: UL Listed to UL/CSA 60950-1
- RoHS: EN50581: 2012
Others
- Maximum Frame Rate
- 25/30 ft/s
- Gains Control
- Manual
- Minimum Color Illumination
- 0.01 lux
- Micro SD Function
- Event Trigger Recording
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- White Balance
- Manual
- Maximum Field of View
- 185° (H)
- Minimum B/W Illumination
- 0 lux
- Languages
- Japanese
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Recording and Storage Method
- Micro SDHC (Class 10)
- Bit Rate Control Type
- VBR
- CBR
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- >50 dB
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 95 Percentage
- Horizontal Angle of View
- 185 degree
- Storage Capacity
- 64 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Number of Audio Inputs
- 1
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed Fisheye
- CODEC
- MJPEG
- H.264
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- HLC
- DWDR
- Audio Detection
- Yes
- Number of Audio Outputs
- 1
- Day/Night Mode
- Yes
- Audio Interface
- 1-Channel Out
- Built-In Mic
- 1-Channel In
- Number of Alarm Inputs
- 1
- Maximum Power Consumption
- 6 watt
- Camera Type
- IP
- Number of Privacy Masking Areas
- 4
- POE Class
- PoE Class 0
- Supported OS
- Windows 7 64-Bit
- Maximum Aperature
- F2.6
Others
- Maximum Frame Rate
- 25/30 ft/s
- Gains Control
- Manual
- Minimum Color Illumination
- 0.01 lux
- Micro SD Function
- Event Trigger Recording
- Continuous & Scheduled Recording
- Automatic Recording when Network Fails
- White Balance
- Manual
- Maximum Field of View
- 185° (H)
- Minimum B/W Illumination
- 0 lux
- Languages
- Japanese
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Recording and Storage Method
- Micro SDHC (Class 10)
- Bit Rate Control Type
- VBR
- CBR
- Number of Alarm Outputs
- 1
- Signal to Noise Ratio
- >50 dB
- Compatible Environments
- Indoor
- Maximum Operating Humidity
- 95 Percentage
- Horizontal Angle of View
- 185 degree
- Storage Capacity
- 64 gal(US)/d
- Sub Stream Frame Rate
- D1/CIF (25/30 fps)
- Supported Web Browsers
- Internet Explorer (11.0+)
- Number of Audio Inputs
- 1
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed Fisheye
- CODEC
- MJPEG
- H.264
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Input Voltage
- 12 voltage direct current
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Backlight Compensation Type
- HLC
- DWDR
- Audio Detection
- Yes
- Number of Audio Outputs
- 1
- Day/Night Mode
- Yes
- Audio Interface
- 1-Channel Out
- Built-In Mic
- 1-Channel In
- Number of Alarm Inputs
- 1
- Maximum Power Consumption
- 6 watt
- Camera Type
- IP
- Number of Privacy Masking Areas
- 4
- POE Class
- PoE Class 0
- Supported OS
- Windows 7 64-Bit
- Maximum Aperature
- F2.6
- Maximum Frame Rate : 25/30 ft/s
- Gains Control : Manual
- Minimum Color Illumination : 0.01 lux
- Micro SD Function : Event Trigger Recording|Continuous & Scheduled Recording|Automatic Recording when Network Fails
- White Balance : Manual
- Maximum Field of View : 185° (H)
- Minimum B/W Illumination : 0 lux
- Languages : Japanese
- Infrared Cut Filter : Auto (ICR)
- Power Supply : PoE
- Recording and Storage Method : Micro SDHC (Class 10)
- Bit Rate Control Type : VBR|CBR
- Number of Alarm Outputs : 1
- Signal to Noise Ratio : >50 dB
- Compatible Environments : Indoor
- Maximum Operating Humidity : 95 Percentage
- Horizontal Angle of View : 185 degree
- Storage Capacity : 64 gal(US)/d
- Sub Stream Frame Rate : D1/CIF (25/30 fps)
- Supported Web Browsers : Internet Explorer (11.0+)
- Number of Audio Inputs : 1
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : Fixed Fisheye
- CODEC : MJPEG|H.264
- Communication Protocols : RJ45
- Image Sensor Format : 1/3 inch
- Input Voltage : 12 voltage direct current
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Backlight Compensation Type : HLC|DWDR
- Audio Detection : Yes
- Number of Audio Outputs : 1
- Day/Night Mode : Yes
- Audio Interface : 1-Channel Out|Built-In Mic|1-Channel In
- Number of Alarm Inputs : 1
- Maximum Power Consumption : 6 watt
- Camera Type : IP
- Number of Privacy Masking Areas : 4
- POE Class : PoE Class 0
- Supported OS : Windows 7 64-Bit
- Maximum Aperature : F2.6