https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

Performance Series IP Indoor/Outdoor Bullet Camera

Performance Series indoor/outdoor bullet cameras are affordable, fully-featured IP cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series embedded network video recorders (NVRs).

Performance Series IP Indoor/Outdoor Bullet Camera

Performance Series indoor/outdoor bullet cameras are affordable, fully-featured IP cameras that pair perfectly with a 4-, 8-, or 16-channel Performance Series embedded network video recorders (NVRs)*. These fully featured IP cameras perfectly complement your embedded IP NVR and are an excellent, cost-effective option for both indoor and outdoor surveillance applications, including retail stores, schools, colleges, hospitals, commercial sites, industrial parks, airports, gated entrances, loading docks, and driveways.

* The 4-channel NVR models do not support 3 MP cameras unless they are in 1080p mode

Features & Benefits:
  • True day and night (TDN) capability, vivid color pictures by day and clear black-and-white pictures at night with ICR
  • Excellent low-light performance with 3D Noise Reduction, saving storage and bandwidth together with H.264 High Profile codec
  • Compact design for fast, easy installation
  • Built-in PoE eliminates separate power supply and associated wiring; 12V DC inputs where PoE power is unavailable
  • IR LEDs provide up to 30 m (100 ft) of illumination in dimly lit or nighttime scenes; smart IR technology for even distribution of IR
  • Waterproof IP66 camera housing is perfect for outdoor installations
  • Monitor from anywhere using HonView Touch mobile application for both Apple® and Android™ smart phones and tablet computers
  • Configurable motion detection and camera tamper detection settings, including configurable alarm notifications
Certifications:
  • FCC, Part 15B, Class B

Others

  • Maximum Frame Rate
    • 1-25/30 fps @ 1080p
  • CODEC
    • H.264
  • Bit Rate
    • H.264: 4 - 8192 Kbps
  • Image Sensor Format
    • 1/3 1.3 MP CMOS inch
  • White Balance
    • Auto/Manual
  • Input Voltage
    • 12 voltage direct current
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Backlight Compensation Type
    • BLC/HLC/DWDR
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Power Supply
    • 12 voltage direct current
  • Day/Night Mode
    • Yes
  • Corridor Mode
    • Yes
  • Camera Type
    • Bullet Camera
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Compatible Environments
    • Indoor
    • Outdoor
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-condensing) percentage relative humidity
  • Storage Capacity
    • 128 GB

Others

  • Maximum Frame Rate
    • 1-25/30 fps @ 1080p
  • CODEC
    • H.264
  • Bit Rate
    • H.264: 4 - 8192 Kbps
  • Image Sensor Format
    • 1/3 1.3 MP CMOS inch
  • White Balance
    • Auto/Manual
  • Input Voltage
    • 12 voltage direct current
  • Maximum Electronic Shutter Speed
    • 1/100000 second (time unit)
  • Backlight Compensation Type
    • BLC/HLC/DWDR
  • Maximum Operating Ambient Temperature
    • 140 degree Fahrenheit
    • 60 degree Celsius
  • Power Supply
    • 12 voltage direct current
  • Day/Night Mode
    • Yes
  • Corridor Mode
    • Yes
  • Camera Type
    • Bullet Camera
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
    • -22 degree Fahrenheit
  • Compatible Environments
    • Indoor
    • Outdoor
  • Maximum Operating Humidity
    • 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-condensing) percentage relative humidity
  • Storage Capacity
    • 128 GB
  • Maximum Frame Rate : 1-25/30 fps @ 1080p
  • CODEC : H.264
  • Bit Rate : H.264: 4 - 8192 Kbps
  • Image Sensor Format : 1/3 1.3 MP CMOS inch
  • White Balance : Auto/Manual
  • Input Voltage : 12 voltage direct current
  • Maximum Electronic Shutter Speed : 1/100000 second (time unit)
  • Backlight Compensation Type : BLC/HLC/DWDR
  • Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
  • Power Supply : 12 voltage direct current
  • Day/Night Mode : Yes
  • Corridor Mode : Yes
  • Camera Type : Bullet Camera
  • Minimum Operating Ambient Temperature : -30 degree Celsius|-22 degree Fahrenheit
  • Compatible Environments : Indoor|Outdoor
  • Maximum Operating Humidity : 90 (Non-condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-condensing) percentage relative humidity
  • Storage Capacity : 128 GB
Image
SKU
Description
alt
HBD3PR1
3MP Network Indoor/Outdoor Bullet Camera, 1/3in CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, H.264, PoE
alt
HBD3PR1-R
3MP Network Indoor/Outdoor Bullet Camera, 1/3in CMOS, 3.6mm Fixed, 24 IR LEDs, TDN, H.264, PoE, Replacement
alt
HBD3PR2-R
3MP Network Indoor/Outdoor Bullet Camera, 1/3in CMOS, 2.7 to 12mm MFZ, 24 IR LEDs, TDN, H.264, PoE, Replacement
alt
HBD3PR2
3MP Network Indoor/Outdoor Bullet Camera, 1/3in CMOS, 2.7 to 12mm MFZ, 24 IR LEDs, TDN, H.264, PoE