Surveillance Cameras
Performance Series IP Micro Dome Camera
Performance Series IP micro dome cameras are taking quality and reliability to the next level, providing outstanding picture clarity and hassle-free, flexible system integration.
Performance Series IP micro dome cameras are taking quality and reliability to the next level, providing outstanding picture clarity and hassle-free, flexible system integration. The cameras can be configured to automatically detect and respond to events such as motion in the scene and/or camera tampering. Automated responses include sending a notification through email, FTP, and/or HTTP or sending a still image of the event through email and/or FTP. The automated response setup can be done using the web client or from an NVR. These flexible, fully-featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at minimal bandwidth while offering reliable protection against dust, dirt, and water.
Features & Benefits:- 1/2.7-inch 2 MP or 1/3-inch 4 MP progressive scan imager
- True day and night (TDN) IR-cut filter
- Wide dynamic range (WDR) up to 120 dB
- Low-light performance down to 0.01 lux (color) or 0 lux with IR LEDs on
- Up to 65 ft (20 m) IR illumination, depending on scene reflectance
- Triple stream support
- Supports up to 20 connections
- Corridor mode
- Plug-and-play compatible with Honeywell Performance Series Embedded network video recorders (NVRs)
- IP66 and IK10 rated rugged housing
- Emissions: FCC Part 15, CE (EN 55032)
- Immunity: CE (EN 50130-4)
- Safety: North America UL Listed to UL/ CSA 60950-1, CE (EN 60950-1)
Others
- Detection Sensor Type
- Infrared
- Iris Type
- Fixed
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- 120 dB
- Vertical Angle of View
- 58 degree
- Storage Capacity
- 128 gal(US)/d
- Number of Audio Inputs
- 1
- Network Connector Type
- RJ45
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- WDR
- HLC
- Audio Detection
- Yes
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Audio Interface
- Built-In Mic
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Motion Detection Zones
- 4
- Maximum Aperature
- F2.0
Others
- Detection Sensor Type
- Infrared
- Iris Type
- Fixed
- Minimum B/W Illumination
- 0 lux
- Infrared Cut Filter
- Auto (ICR)
- Power Supply
- PoE
- Maximum Operating Humidity
- 95 Percentage
- Wide Dynamic Range
- 120 dB
- Vertical Angle of View
- 58 degree
- Storage Capacity
- 128 gal(US)/d
- Number of Audio Inputs
- 1
- Network Connector Type
- RJ45
- Minimum Electronic Shutter Speed
- 1/3 second (time unit)
- Lens Type
- Fixed
- Communication Protocols
- RJ45
- Image Sensor Format
- 1/3 inch
- Maximum Electronic Shutter Speed
- 1/100000 second (time unit)
- Input Voltage
- 12 voltage direct current
- Backlight Compensation Type
- WDR
- HLC
- Audio Detection
- Yes
- Image Detection Type
- Infrared
- Scanning System
- Progressive Scan
- Day/Night Mode
- Yes
- Audio Interface
- Built-In Mic
- Number of Privacy Masking Areas
- 4
- Camera Type
- IP
- Motion Detection Zones
- 4
- Maximum Aperature
- F2.0
- Detection Sensor Type : Infrared
- Iris Type : Fixed
- Minimum B/W Illumination : 0 lux
- Infrared Cut Filter : Auto (ICR)
- Power Supply : PoE
- Maximum Operating Humidity : 95 Percentage
- Wide Dynamic Range : 120 dB
- Vertical Angle of View : 58 degree
- Storage Capacity : 128 gal(US)/d
- Number of Audio Inputs : 1
- Network Connector Type : RJ45
- Minimum Electronic Shutter Speed : 1/3 second (time unit)
- Lens Type : Fixed
- Communication Protocols : RJ45
- Image Sensor Format : 1/3 inch
- Maximum Electronic Shutter Speed : 1/100000 second (time unit)
- Input Voltage : 12 voltage direct current
- Backlight Compensation Type : WDR|HLC
- Audio Detection : Yes
- Image Detection Type : Infrared
- Scanning System : Progressive Scan
- Day/Night Mode : Yes
- Audio Interface : Built-In Mic
- Number of Privacy Masking Areas : 4
- Camera Type : IP
- Motion Detection Zones : 4
- Maximum Aperature : F2.0