https://buildings.honeywell.com/us/en/search-results.html
×

Surveillance Cameras

Performance Series IP Mini IR Dome Camera

Performance Series IP mini IR dome cameras offer a full HD 1080p 25/30 fps image with a 1/2.7-inch 2 MP sensor or full HD 4 MP 20 fps image with a 1/3-inch 4 MP sensor.

Performance Series IP Mini IR Dome Camera

Performance Series IP mini IR dome cameras are taking quality and reliability to the next level, providing outstanding picture clarity and hassle-free flexible system integration. They offer a full HD 1080p 25/30 fps image with a 1/2.7-inch 2 MP sensor or full HD 4 MP 20 fps image with a 1/3-inch 4 MP sensor. They have a built-in PoE eliminating the need for separate power supply and associated wiring, and 12V DC inputs where PoE power is unavailable. These flexible, fully-featured cameras are ideal for a wide range of surveillance applications, providing excellent picture quality at minimal bandwidth while offering reliable protection against dust, dirt, and water.

Features & Benefits:
  • Wide dynamic range (WDR), up to 120 dB, ensures glare-free images
  • True day and night (TDN) provides vivid color images by day and clear black-and-white images at night with ICR
  • Excellent low-light performance with 3D noise reduction, saving storage and bandwidth
  • 2.7 to 12 mm motorized focus/zoom lens at F1.4
  • H.264 and MJPEG codec, triple stream support
  • IR LEDs provide up to 100 ft (30 m) of illumination in dimly lit or nighttime scenes (depending on scene reflectance); smart IR technology provides even distribution of IR
  • Weatherproof IP66 and vandal-resistant IK10 camera housing
  • Plug-and-play compatible with Honeywell 4-, 8-, or 16-channel Performance Series embedded network video recorders (NVRs)
  • Remote configuration through web client or from the NVR
Certifications:
  • Emissions: FCC Part 15, CE (EN 55032)
  • Immunity: CE (EN 50130-4)
  • Safety: North America UL Listed to UL/ CSA 60950-1, CE (EN 60950-1)
Image
SKU
Description
alt
H4W2GR1V.
2MP Outdoor dome  Low Light/WDRMexico
alt
H4W2PER3
2MP Network Rugged Dome Camera, WDR 120dB, 1/2.8in CMOS, 2.8mm, 24 IR LEDs, TDN, H.265, PoE, 12V DC, IP66/IK10
alt
H4W2PER2
2MP Network Rugged Dome Camera, WDR 120dB, 1/2.8in CMOS, 2.7 to 13.5mm MFZ, 2 IR LEDs, TDN, H.265, PoE, 12V DC
alt
H4W2PRV2
2MP Network IR Mini Dome Camera, WDR 120dB, 1/2.7in CMOS, 2.7 to 12mm MFZ, 2 IR LEDs, TDN, H.264, PoE
alt
H4W2GR2
2MP Network Low-Light Rugged Dome Camera, WDR 120dB, 1/2.7in Imager, 7 to 22mm MFZ, 3 IR LEDs, TDN, H.264, PoE
alt
H4W2GR1
2MP Network Low-Light Rugged Dome Camera, WDR 120dB, 1/2.7in Imager, 2.7 to 12mm MFZ, 3 IR LEDs, TDN, H.264, PoE
alt
H4W2GR1US
1080P IR Outdoor Dome Camera, 2.7 to 12mm MFZ, WDR
alt
H4W2GR1V
2MP Network Low-Light Rugged Dome Camera, WDR 120dB, 1/28in Imager, 2.7 to 13.5mm MFZ, 3 IR LEDs, TDN, H.265+, PoE

Related Products