https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings, Mounts & Hardware

Badging Camera Tripod

PB-TRI-POD tripods are designed for use with badging cameras. They feature a 3-way fluid panhead with quick-release geared center column, 3-section 20 mm tubular aluminum legs, and steel ground spikes with adjustable rubber-tipped feet.

PB-TRI-POD tripods are designed for use with badging cameras. They feature a 3-way fluid panhead with quick-release geared center column, 3-section 20 mm tubular aluminum legs, and steel ground spikes with adjustable rubber-tipped feet. The height range is 21 to 57 inches (144.78 to 53.34 cm).

Image
SKU
Description
alt
PB-TRI-POD
Tripod, PBCAM14 Camera