https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Housings, Mounts & Hardware

CT PRO 2 Wireless Walk Tester

CT PRO 2 wireless walk test units consist of a transmitter and a battery-operated handheld receiver specifically developed for the vertical alignment of the ADPRO® PRO and PRO E series detectors in outdoor areas.

CT PRO 2 wireless walk test units consist of a transmitter and a battery-operated handheld receiver specifically developed for the vertical alignment of the ADPRO® PRO and PRO E series detectors in outdoor areas.

Features & Benefits:
  • Allows for precise configuration of the exact detection zone (width and length) during installation or during the recommended walk test
  • Range up to 200 m (650 ft)
  • Enables precise adjustments of the detector over the nominal detection range
  • Continuous output of the PIR signal level and alarm status by LED bar graph and a buzzer
  • Consists of a transmitter connected to the RS-485 test socket in the detector and a battery-operated receiver
Image
SKU
Description
alt
202483
CT PRO 2 Cordless Walk-Tester 2