Housings, Mounts & Hardware
Explosion-Proof and Corrosion-Proof Camera Accessories
Mounts and accessories for use with Honeywell’s line of explosion-proof and corrosion-proof cameras. The mounts are made of AISI-grade electropolished 316L stainless steel for maximum corrosion resistance and strength at high temperatures.
Mounts and accessories for use with Honeywell’s line of explosion-proof and corrosion-proof cameras. All of the mounts are made of AISI-grade electropolished 316L stainless steel for maximum corrosion resistance and strength at high temperatures.
Image
SKU
Description
HCPPRMJ
Parapet-Mount Joint, Explosion-Proof, Corrosion-Proof
HCPPRM
Parapet-Mount Bracket, Explosion-Proof, Corrosion-Proof
HCPPMA
Pole-Mount Adapter for HCPWM