Housings, Mounts & Hardware
HEPZPRM Parapet/Ceiling Mount Bracket
HEPZPRM parapet/ceiling mount brackets allow the secure installation of cameras to a wide variety of flat, horizontal surfaces, providing additional flexibility for surveillance systems.
HEPZPRM parapet/ceiling mount brackets allow the secure installation of cameras to a wide variety of flat, horizontal surfaces, providing additional flexibility for surveillance systems. Designed for fast, easy installation, these brackets are constructed of AISI-grade 316L electropolished stainless steel for maximum strength, protection, and corrosion resistance.
Features & Benefits:- Fast, easy installation
- Simple, modular design
- AISI 316L stainless steel construction
- Suitable for indoor or outdoor applications
- Can support loads between 88 and 110 lb (40 to 50 kg)
- Corrosion-resistant
Image
SKU
Description
HEPZCMA
Corner-Mount Adapter, AISI 316L Stainless Steel
HEPZPRM
Parapet/Ceiling-Mount Adapter, AISI 316L Stainless Steel
HEPZPMA
Pole-Mount Adapter, AISI 316L Stainless Steel
HEPZWM
Wall-Mount Bracket, AISI 316L Stainless Steel