Housings, Mounts & Hardware
Performance Series In-Ceiling Bracket
Performance Series in-ceiling brackets are for use with Honeywell Performance Series IP cameras and Performance Series HQA cameras. The in-ceiling brackets are made of die-cast aluminum and are powder coated to match the finish of the cameras.
Performance Series in-ceiling brackets are for use with Honeywell Performance Series IP cameras and Performance Series HQA cameras. The in-ceiling brackets are made of die-cast aluminum and are powder coated to match the finish of the cameras.
Features & Benefits:- Low-profile, contemporary design
- Economically priced
- Easy cable feed-through
- Die-cast aluminum
- Off-white powder coated finish
- Indoor/outdoor use
Others
- Mounting Type
- Ceiling
Others
- Mounting Type
- Ceiling
- Mounting Type : Ceiling
Image
SKU
Description
HQA-IC
In-Ceiling Bracket, Off-White