Housings, Mounts & Hardware
PTZ Dome Camera Mount
These mounts can be used to install the HDZ line of PTZ IP cameras to a variety of surfaces and a number of installation scenarios, giving maximum flexibility for positioning the PTZ dome.
These mounts can be used to install the HDZ line of PTZ IP cameras to a variety of surfaces and a number of installation scenarios, giving maximum flexibility for positioning the PTZ dome. The simple, solid design of these mounts is an installer’s first choice for ease of installation. All of the mounts provide easy cable routing and the PTZ domes can be installed, adjusted, and tested without repositioning the housing. The ceiling mount and extension poles all use a G1.5 thread for easy installation. All the mounts feature die-cast aluminum or galvanized steel construction with an off-white powder coating finish that exactly matches the cameras’ finish.
Features & Benefits:- Low profile, contemporary design
- Economically priced
- Easy cable feed-through
- Concealed wiring
- Off-white powder coated finish
- Indoor/outdoor use
Image
SKU
Description
HDZCM3
Ceiling Mount Extension Pole, 420 mm
HDZCM1
PTZ Ceiling-Mount Bracket
HDZCM2
Ceiling Mount Extension Pole, 220 mm
HDZCB5IN1
HDZCMA
PTZ Corner-Mount Adapter for Wall Mount