https://buildings.honeywell.com/us/en/search-results.html

Housings, Mounts & Hardware

Remote Paging Unit

The Remote Paging Unit that provides a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches. This lower profile remote paging unit is ideal for locations where the standard LOC won’t fit.

The Remote Paging Units that provide a supervised microphone, 8 emergency message buttons, and 16 mappable audio switches. With dimensions of 17 ¾” x 11 7/16” x 3 ½”, this lower profile remote paging unit is ideal for locations where the standard LOC won’t fit. If installation requires a fully functioning LOC with annunciation the RA-2000 or RA-100 can be installed right next to the ECS-RPU for a sleek installation.

The ECS-RPU is compatible with the voice evacuation components which are IFP-1000ECS, IFP-100ECS and IFP-2000ECS. The IFP-100ECS and IFP-1000ECS (Voice Integration Panel with Fire Alarm Control) can support a maximum of 7 ECS-RPUs in any combination. The IFP-2000ECS (Voice Integration Panel with Fire Alarm Control) can support a maximum of 15 ECS-RPUs in any combination.

Features & Benefits:
  • Smaller footprint than the ECS-RCU
  • Supervised Microphone
  • Connects to control panel via 4-wire SBUS and 2-wire VBUS
  • Eight emergency communication message buttons
  • 16 mappable audio switches
Certifications:
  • NFPA 70, & NFPA 72: Central Station; Remote Signalling; Local Protective Signalling Systems; Auxiliary Protected Premises Unit; & Water Deluge Releasing Service
  • P/N 351185 Rev C
Image
SKU
Description
alt
ECS-RPU
Remote Paging Unit: surface or flush Mounted: Red Colour:17.739in Wx11.372in Hx3.329in D.