Video Recorder Cables
equIP® Series Cable Tail with Conduit Cable Gland
The equIP® Series cable tail with conduit cable gland secures the cable and cable connections from tampering and wet/humid environments.
The equIP® Series cable tail with conduit cable gland secures the cable and cable connections from tampering and wet/humid environments.
Certifications:
UL Certified
Certifications:- UL Certified
Image
SKU
Description
HEPZT10
Cable Tail, Conduit Cable Gland, 10m, 3/4in, UL
HEPZT04
Cable Tail, Conduit Cable Gland, 4m, 3/4in, UL