NVRs
30 Series 16 Channel Embedded NVR
The 30 Series 16 Channel Embedded NVRs are newest affordable, fully-featured NVRs which offer 4K HD (UHD) video resolution. NVRs consist of 16 channel with multiple hard drive options and up to 20 TB of internal storage.
The 30 Series 16 Channel Embedded NVRs are newest affordable, fully-featured NVRs which offer 4K HD (UHD) video resolution. NVRs consist of 16 channel with multiple hard drive options and up to 20 TB of internal storage, for an ideal and flexible solution designed for use as part of video systems which comply with NDAA 2019, Section 889. Flexible storage options, high recording and networking performance, robust cyber security performance make these NVRs perfect for a wide range of security applications where compliance is essential and data is protected.
Features & Benefits:
Features & Benefits:
- Supports up to 4 alarm input channels and 1 alarm relay output channels
- Supports sending notifications through email, alarm out
- H.265/H.264/MJPEG codec decoding
- HDMI/VGA simultaneous video output
- USB ports support Keyboard and Mouse
- Supports recording a video clip of events for distribution
- Supports uploading still images at the time of the event through email
- Supports visual or auditory notifications (a flashing light, bell, or siren)
- EN50130-4: 2011+A1: 2014
- EN62368-1:2014
- UL62368-1, 2nd Ed, 2014-12-01
- CAN/CSA C22.2 No. 62368-1-14, 2nd Ed
- EN50581: 2012
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Maximum Post-recording Interval
- 300 second time unit
- Power Supply
- 100 to 240
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Minimum Storage Temperature
- -20 Degrees Celsius
- Input Frequency
- 50/60 Hertz 1/second
- Network Throughput
- 128 megabits per second
- Maximum Pre-recording Interval
- 10 second time unit
- Input Voltage
- 100 to 240
- Maximum Storage Temperature
- 70 Degrees Celsius
- Maximum Operating Ambient Temperature
- 55 Degrees Celsius
- Minimum Pre-recording Interval
- 5second time unit
- Main Processer
- ARM Processor
- Backup Mode Compatibility
- USB Dongle FAT Format
- ONVIF Compatibility
- Yes
- Brand
- Honeywell
- Playback Function
- Digital zoom; Go back 10 seconds; Go forward 10 seconds; Next /previous frame; Play backwards, Regular play, pause, stop; Speed control, Timeline, Timeline scale
- Number of Relay Outputs
- 1
- Maximum Frame Rate
- 30frames per second
- For Use With
- Video systems
- Display Interface
- HDMI x 1 4K Max; VGA x 1 1080P
- Maximum Number of Users
- 15
- Minimum Post-recording Interval
- 20second time unit
- Maximum Power Consumption
- 340Watt
- Operating System
- Embedded LINUX
- Sync Playback
- 1-4 channels depending on the video resolution and decoding capability
- Decoding
- 720x576
- Regulatory Approvals
- CAN/CSA C22.2 No. 62368-1-14, 2nd Ed; EN50130-4: 2011+A1: 2014; EN50581: 2012; EN62368-1:2014; UL62368-1, 2nd Ed, 2014-12-01
- Search Mode
- Event Search; Time search
- Number of Alarm Inputs
- 4
Others
- Maximum Operating Humidity
- 95 Percentage
- Minimum Operating Humidity
- 0 Percentage
- Maximum Post-recording Interval
- 300 second time unit
- Power Supply
- 100 to 240
- Minimum Operating Ambient Temperature
- -10 Degrees Celsius
- Minimum Storage Temperature
- -20 Degrees Celsius
- Input Frequency
- 50/60 Hertz 1/second
- Network Throughput
- 128 megabits per second
- Maximum Pre-recording Interval
- 10 second time unit
- Input Voltage
- 100 to 240
- Maximum Storage Temperature
- 70 Degrees Celsius
- Maximum Operating Ambient Temperature
- 55 Degrees Celsius
- Minimum Pre-recording Interval
- 5second time unit
- Main Processer
- ARM Processor
- Backup Mode Compatibility
- USB Dongle FAT Format
- ONVIF Compatibility
- Yes
- Brand
- Honeywell
- Playback Function
- Digital zoom; Go back 10 seconds; Go forward 10 seconds; Next /previous frame; Play backwards, Regular play, pause, stop; Speed control, Timeline, Timeline scale
- Number of Relay Outputs
- 1
- Maximum Frame Rate
- 30frames per second
- For Use With
- Video systems
- Display Interface
- HDMI x 1 4K Max; VGA x 1 1080P
- Maximum Number of Users
- 15
- Minimum Post-recording Interval
- 20second time unit
- Maximum Power Consumption
- 340Watt
- Operating System
- Embedded LINUX
- Sync Playback
- 1-4 channels depending on the video resolution and decoding capability
- Decoding
- 720x576
- Regulatory Approvals
- CAN/CSA C22.2 No. 62368-1-14, 2nd Ed; EN50130-4: 2011+A1: 2014; EN50581: 2012; EN62368-1:2014; UL62368-1, 2nd Ed, 2014-12-01
- Search Mode
- Event Search; Time search
- Number of Alarm Inputs
- 4
- Minimum Pre-recording Interval : 5second time unit
- Main Processer : ARM Processor
- Backup Mode Compatibility : USB Dongle FAT Format
- ONVIF Compatibility : Yes
- Brand : Honeywell
- Playback Function : Digital zoom; Go back 10 seconds; Go forward 10 seconds; Next /previous frame; Play backwards, Regular play, pause, stop; Speed control, Timeline, Timeline scale
- Number of Relay Outputs : 1
- Maximum Frame Rate : 30frames per second
- For Use With : Video systems
- Display Interface : HDMI x 1 4K Max; VGA x 1 1080P
- Maximum Number of Users : 15
- Minimum Post-recording Interval : 20second time unit
- Maximum Power Consumption : 340Watt
- Operating System : Embedded LINUX
- Sync Playback : 1-4 channels depending on the video resolution and decoding capability
- Decoding : 720x576
- Regulatory Approvals : CAN/CSA C22.2 No. 62368-1-14, 2nd Ed; EN50130-4: 2011+A1: 2014; EN50581: 2012; EN62368-1:2014; UL62368-1, 2nd Ed, 2014-12-01
- Search Mode : Event Search; Time search
- Number of Alarm Inputs : 4
- Maximum Operating Humidity : 95 Percentage
- Minimum Operating Humidity : 0 Percentage
- Maximum Post-recording Interval : 300 second time unit
- Power Supply : 100 to 240
- Minimum Operating Ambient Temperature : -10 Degrees Celsius
- Minimum Storage Temperature : -20 Degrees Celsius
- Input Frequency : 50/60 Hertz 1/second
- Network Throughput : 128 megabits per second
- Maximum Pre-recording Interval : 10 second time unit
- Input Voltage : 100 to 240
- Maximum Storage Temperature : 70 Degrees Celsius
- Maximum Operating Ambient Temperature : 55 Degrees Celsius
Reference Guides
Document Title
File Size
Date Added
Others
Document Title
File Size
Date Added
Sales Sheet
Document Title
File Size
Date Added
Engineering Specifications
Document Title
File Size
Date Added
Installation Instructions
Document Title
File Size
Date Added
Manuals and Guides
Document Title
File Size
Date Added
Data Sheet
Document Title
File Size
Date Added
Document Title
File Size
Date Added
Image
SKU
Description
HN30160220
30 Series Embedded NVR, 16 Channel, 4K(8 MP) Support, H.265/H.264, 16 POE, Stream Encryption, 20TB
HN30160216
16Chs NVR 4K (8MP) Support, H.265/H.264, 16Chs POE, AES256 stream encryption, 16TB
HN30160208
16Chs NVR 4K (8MP) Support, H.265/H.264, 16Chs POE, AES256 stream encryption, 8TB
HN30160200
16Chs NVR 4K (8MP) Support, H.265/H.264, 16Chs POE, AES256 stream encryption, 0TB
HN30080208
8Chs NVR 4K (8MP) Support, H.265/H.264, 8Chs POE, AES256 stream encryption, 8TB
HN30080204
8Chs NVR 4K (8MP) Support, H.265/H.264, 8Chs POE, AES256 stream encryption, 4TB
HN30080202
8Chs NVR 4K (8MP) Support, H.265/H.264, 8Chs POE, AES256 stream encryption, 2TB
HN30040104
4 Chs NVR 4k (8 MP) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 4 TB
HN30040101
4 Chs NVR 4k (8 MP) Support, H.265/H.264, 4 Chs POE, Stream Encryption, 1TB
HN30160204
16Chs NVR 4K (8MP) Support, H.265/H.264, 16Chs POE, AES256 stream encryption, 4TB